PROGRESS LIGHTING
Image of P300140-015 Litchfield Collection Four-Light Polished Chrome Clear Glass Coastal Bath Vanity Light
Image of P300140-015 Litchfield Collection Four-Light Polished Chrome Clear Glass Coastal Bath Vanity Light
Image of P300140-015 Litchfield Collection Four-Light Polished Chrome Clear Glass Coastal Bath Vanity Light
Image of P300140-015 Litchfield Collection Four-Light Polished Chrome Clear Glass Coastal Bath Vanity Light
+6
Image of P300140-015 Litchfield Collection Four-Light Polished Chrome Clear Glass Coastal Bath Vanity Light

Litchfield Collection Four-Light Polished Chrome Clear Glass Coastal Bath Vanity Light

$282.48 USD
OR

Brand: Progress Lighting

Catalog ID: P300140-015

Collection name: Litchfield

A casual, coastal-inspired four-light bath & vanity. Litchfield features hourglass-inspired clear glass shades with a curved arm in a crisp Polished Chrome finish.

  • Ideal for a bathroom
  • Perfect for coastal, farmhouse, and transitional style settings
  • Crisp polished chrome finish
  • Crisp clear glass shades
  • Mount the light fixture facing up or down
  • Use 4 medium base bulbs that are sold separately (60 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 33.375-inch width by 9.25-inch height by 7.375-inch (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with the Saluda and Equinox collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

Yes

Catalog Number

P300140-015

Category General

Bath & Vanity

Color

Chrome

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Polished Chrome

Finish Type

Plated

Fixture Type

Bath & Vanity

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Transitional

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

4

Number of Lamps Total

4

Power Source

Hardwired

Power Source Required?

Yes

Room Type

Bathroom

Service Life

On Website=Yes

Socket Base Type - Main

E26

Style

  • Farmhouse
  • Coastal

Type

Vanity Light

UPC

785247220120

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

33.375 in x 7.375 in x 9.25 in

Height

9.25 in

Height to Center

4.625 in

Length

33.375 in

Note Weight of fixture exceeds NEC limits

No

Weight

6.27 lb

Width

7.375 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

25

Resources

Instruction Sheet Number

93088201