PROGRESS LIGHTING
Image of P710128-204 Loretta Collection One-Light Gold Ombre Transitional Wall Bracket
Image of P710128-204 Loretta Collection One-Light Gold Ombre Transitional Wall Bracket
Image of P710128-204 Loretta Collection One-Light Gold Ombre Transitional Wall Bracket
Image of P710128-204 Loretta Collection One-Light Gold Ombre Transitional Wall Bracket
+8
Image of P710128-204 Loretta Collection One-Light Gold Ombre Transitional Wall Bracket

Loretta Collection One-Light Gold Ombre Transitional Wall Bracket

$99.00 USD

Brand: Progress Lighting

Catalog ID: P710128-204

Collection name: Loretta

The Loretta Collection captures the serene feel of lily pads floating in a gently rippling pond. Glimmering artisanal clear glass is paired with handcrafted metal leaves finished in a soft, Gold Ombre patina.Light sources deliver an ambient glow behind the luxe glass and metallic discs that festoon its graceful frame. This fixture is part of the Progress Lighting Design Series, a lighting collection offering fashionable styles and affordable luxury lighting for the home.

  • Gleaming clear glass and textured metal leaves accent modern organic, transitional and luxe designs
  • The fixture's unique, natural design complement dining rooms, great rooms and bedrooms
  • Hand painted metal leaves are finished in a soft gold ombre
  • An ambient glow is cast through textured luxe glass and metallic discs
  • The light's graceful, natural form adds a touch of elegance in modern settings
  • Measures 6.62-in. wd. by 9.25-in. height, extends from wall 4.87-in.
  • Uses (1) 60-watt candelabra base bulb or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Certifications: cETLus Damp location listed, fixture can be used in rooms where moisture may be present
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • This fixture is part of the Progress Lighting Design Series, a lighting collection offering fashionable styles and luxury lighting for the home

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P710128-204

Color

Gold

Color Generic

Gold

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

EU RoHS Indicator

Under Review

Finish Name

Gold Ombre

Finish Type

Hand Painted

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type Actual

B10

Lamp Type Basic

Incandescent

Lifestyle

  • Modern Organic
  • Transitional
  • Luxe

Light Distribution

Ambient

Mount location

Wall

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Wall

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Dining Room
  • Great Room
  • Bathroom

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

Socket

Socket type material

Phenolic

UPC

785247269877

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

6.62 in x 4.87 in x 9.25 in

Height

9.25 in

Height to Center

6.37 in

Length

6.62 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.54 lb

Width

4.87 in

Width Diameter Descriptor

Extends

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cETLus

Certified Listed Location

Damp Location Listed

DarkSky

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93166027