PROGRESS LIGHTING
Image of P400364-204 Loretta Collection Six-Light Gold Ombre Transitional Chandelier
Image of P400364-204 Loretta Collection Six-Light Gold Ombre Transitional Chandelier
Image of P400364-204 Loretta Collection Six-Light Gold Ombre Transitional Chandelier
Image of P400364-204 Loretta Collection Six-Light Gold Ombre Transitional Chandelier
+11
Image of P400364-204 Loretta Collection Six-Light Gold Ombre Transitional Chandelier

Loretta Collection Six-Light Gold Ombre Transitional Chandelier

$847.00 USD

Brand: Progress Lighting

Catalog ID: P400364-204

Collection name: Loretta

The Loretta Collection captures the serene feel of lily pads floating in a gently rippling pond. Glimmering artisanal clear glass is paired with handcrafted metal leaves finished in a soft, Gold Ombre patina.Light sources deliver an ambient glow behind the luxe glass and metallic discs that festoon its graceful frame. This fixture is part of the Progress Lighting Design Series, a lighting collection offering fashionable styles and affordable luxury lighting for the home.

  • Gleaming clear glass and textured metal leaves accent modern organic, transitional and luxe designs
  • The fixture's unique, natural design complement dining rooms, great rooms and bedrooms
  • Hand painted metal leaves are finished in a soft gold ombre
  • An ambient glow is cast through textured luxe glass and metallic discs
  • The light's graceful, natural form adds a touch of elegance in modern settings
  • Measures 27-in. diameter by 20.5-in. height
  • Uses (6) 60-watt candelabra base bulbs or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Includes 48 in. of chain for a variety of ceiling heights and can be used on a sloped ceiling
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • This fixture is part of the Progress Lighting Design Series, a lighting collection offering fashionable styles and luxury lighting for the home

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P400364-204

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Gold

Color Generic

Gold

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

EU RoHS Indicator

Under Review

Finish Name

Gold Ombre

Finish Type

Hand Painted

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type Actual

B10

Lamp Type Basic

Incandescent

Lifestyle

  • Modern Organic
  • Transitional
  • Luxe

Light Distribution

Ambient

Mount location

Ceiling Chain

Mounting for outlet box included

1/8 IP Mounting Plate

Mounting Type

Ceiling Chain Hung

New Products

Yes

Number of Lamps

6

Number of Lamps Total

6

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

Yes

Room Type

  • Dining Room
  • Great Room
  • Bedroom

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

Socket

Socket type material

Phenolic

Type

Drum

UPC

785247269143

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

27 in x 27 in x 20.5 in

Height

20.5 in

Length

27 in

Length - Installed

72.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

22.88 lb

Width

27 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cETLus

Certified Listed Location

Dry Location Listed

DarkSky

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93166029