PROGRESS LIGHTING
Image of P500365-31M Lorin Collection One-Light Mid-Century Modern Matte Black Metal Pendant Light
Image of P500365-31M Lorin Collection One-Light Mid-Century Modern Matte Black Metal Pendant Light
Image of P500365-31M Lorin Collection One-Light Mid-Century Modern Matte Black Metal Pendant Light
Image of P500365-31M Lorin Collection One-Light Mid-Century Modern Matte Black Metal Pendant Light
+8
Image of P500365-31M Lorin Collection One-Light Mid-Century Modern Matte Black Metal Pendant Light

Lorin Collection One-Light Mid-Century Modern Matte Black Metal Pendant Light

$235.40 USD
OR

Brand: Progress Lighting

Catalog ID: P500365-31M

Collection name: Lorin

Elegantly designed, Lorrin features sleek metal wires gathered by a smooth, wide metal collar, creating a stylized trumpet silhouette. A two-toned finish adds interest and contrast. The pendant's sleek, cone-shaped frame is ideal for contemporary and mid-century modern interiors.

  • Elegantly designed, Lorrin features sleek metal wires gathered by a smooth, wide metal collar, creating a stylized trumpet silhouette that makes a dramatic statement in kitchens, bar areas, and breakfast nooks
  • The pendant's cone-shaped frame is ideal for contemporary and mid-century modern interiors.
  • The frame is coated in a contemporary matte black finish accented with a brushed bronze band
  • The open, flared cone-shaped frame casts both ambient light and focused task lighting to surfaces below
  • Use with a clear bulb (sold separately) to further accent the contemporary style of the pendant
  • Uses 1 60-Watt maximum medium base bulbs, or LED equivalent, that are sold separately
  • Measures 18 in. diameter x 16 in. height
  • Fully dimmable when used with dimmable bulbs
  • Includes installation instructions and mounting hardware
  • 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Can be mounted up or down

No

Catalog Number

P500365-31M

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Under Review

Finish Name

Matte Black

Finish Type

Painted

Fire Resistance

No

Fixture Type

Pendant

Glass

Matte Black

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Mid-Century Modern
  • Contemporary

Light Distribution

Ambient

Mount location

Ceiling Cord

Mounting for outlet box included

Mounting Strap

Mounting Type

Ceiling

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Kitchen
  • Bar
  • Breakfast Nook

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247263844

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

18 in x 18 in x 16 in

Height

16 in

Length

18 in

Length - Installed

127 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Cord

Weight

4.22 lb

Width

18 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93156652