PROGRESS LIGHTING
Image of P7103-30 Louvered Sconce 7" One-Light White Modern Wall Light
Image of P7103-30 Louvered Sconce 7" One-Light White Modern Wall Light
Image of P7103-30 Louvered Sconce 7" One-Light White Modern Wall Light
Image of P7103-30 Louvered Sconce 7" One-Light White Modern Wall Light
+3
Image of P7103-30 Louvered Sconce 7" One-Light White Modern Wall Light

Louvered Sconce 7" One-Light White Modern Wall Light

$125.07 USD
OR

Brand: Progress Lighting

Catalog ID: P7103-30

Collection name: Sconce

Product details

General

Can be mounted up or down

No

Catalog Number

P7103-30

Category General

Sconces

Color

White

Color Generic

White

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

White

Finish Type

White

Fixture Type

Wall Sconce

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Modern
  • Traditional
  • Transitional

Light Distribution

Up/Down

Mount location

Wall

Mounting for outlet box included

strap

Mounting Type

Wall

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Great Room
  • Hall & Foyer

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

porcelain

Style

Modern

Type

Quarter Sphere

UPC

785247705504

Warranty Length

1-year Limited Warranty

Dimensions

Depth

7 in

Dimensions

14 in x 7 in x 7 in

Gross Weight with Packaging

4.5 lb

Height

7 in

Height to Center

2.25 in

Length

14 in

Note Weight of fixture exceeds NEC limits

No

Weight

4.5 lb

Width

7 in

Width Diameter Descriptor

Extends

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

60

Resources

Instruction Sheet Number

022705