PROGRESS LIGHTING
Image of P400377-205 Lusail Collection Thirteen-Light Soft Gold Luxe Industrial Chandelier

Lusail Collection Thirteen-Light Soft Gold Luxe Industrial Chandelier

$1,485.00 USD

Brand: Progress Lighting

Catalog ID: P400377-205

Collection name: Lusail

The Lusail Collection showcases a sensuous texture that brings forward a luxurious appearance. Rustic sensibility contrasts beautifully with the sleek golden elements that form the modernist frame.This fixture is part of the Progress Lighting Design Series, a lighting collection offering fashionable styles and affordable luxury lighting for the home.

  • Luxurious textures and golden elements accent modern organic, luxe industrial and contemporary designs
  • The fixture offers a rustic appeal to dining rooms, great rooms and bedrooms
  • Its modernist frame is finished in a painted soft gold accented by foundry gold
  • Diffused illumination is cast around the fixture's solid frame
  • The light's artisanal, textured elements offer a vintage feel in contemporary rooms
  • Measures 48-in. diameter by 42-in. height
  • Uses (13) 60-watt candelabra base bulbs or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Includes one 6", four 12" stems and 6 links of chain for a variety of mounting types and sloped ceiling
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • This fixture is part of the Progress Lighting Design Series, a lighting collection offering fashionable styles and luxury lighting for the home

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P400377-205

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Gold

Color Generic

Gold

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

EU RoHS Indicator

Under Review

Finish Name

Soft Gold

Finish Type

Painted

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B10

Lamp Type Basic

Incandescent

Lifestyle

  • Modern Organic
  • Luxe Industrial
  • Contemporary

Light Distribution

Ambient

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

1/8 IP Mounting Plate

Mounting Type

Ceiling Stem Hung With 6 Links Of Chain

New Products

Yes

Number of Lamps

13

Number of Lamps Total

13

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Dining Room
  • Great Room
  • Bedroom

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

Socket

Socket type material

Porcelain

Type

Drum

UPC

785247269297

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

48 in x 48 in x 42 in

Height

42 in

Length

48 in

Length - Installed

104.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

29.32 lb

Width

48 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cETLus

Certified Listed Location

Dry Location Listed

DarkSky

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93166140