PROGRESS LIGHTING
Black one-light medium wall lanter with clear water seeded glass shade.
Black one-light medium wall lanter with clear water seeded glass shade.
Image of P6635-31CD Maison Collection Black One-Light Medium Wall Lantern
Discontinued

Maison Collection Black One-Light Medium Wall Lantern

$271.92 USD
OR

Brand: Progress Lighting

Catalog ID: P6635-31CD

Collection name: Maison

This wall lantern offers traditional French country styling for a variety of home settings. The etched pillar of glass diffuser inside the clear water seeded glass gives off a soft glow of light. The gorgeous shade is housed in the lantern's beautiful black frame.

  • The etched pillar of glass diffuser inside the clear water seeded glass gives off a soft glow of light.
  • The gorgeous shade is housed in the lantern's beautiful black frame.
  • This wall lantern offers traditional French country styling for a variety of home settings.
  • Ideal for any foyer, bedroom, entryway, porch, or patio.
  • Perfect for transitional or farmhouse settings.
  • Measures 7-1/4-inch width by 16-7/8-inch height.
  • Uses one candelabra base bulb that is sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P6635-31CD

Category General

Outdoor

Color

Black

Color Generic

Black

Construction Material - Main

Cast Aluminum

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Textured Black

Finish Type

Painted

Fixture Type

Outdoor Wall

Glass

Clear Water Seeded

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B10

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Transitional

Light Distribution

Ambient

Light Source

Incandescent

Mount location

Wall

Mounting for outlet box included

Swivel Mounting Strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Service Life

On Website=Yes

Size Type

Medium

Socket Base Type - Main

E12

Socket Type

socket

Socket type material

Porcelain

UPC

785247235735

Warranty Length

1-year Limited Warranty

Dimensions

Depth

7.62 in

Dimensions

7.25 in x 7.62 in x 16.875 in

Height

16.875 in

Height to Center

11.75 in

Length

7.25 in

Note Weight of fixture exceeds NEC limits

No

Weight

5.18 lb

Width

7.62 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

30

Resources

Instruction Sheet Number

93104817