PROGRESS LIGHTING
Image of P500386-195 Markor Collection One-Light White Linen Shade Transitional Pendant
Image of P500386-195 Markor Collection One-Light White Linen Shade Transitional Pendant
Image of P500386-195 Markor Collection One-Light White Linen Shade Transitional Pendant
Image of P500386-195 Markor Collection One-Light White Linen Shade Transitional Pendant
+6
Image of P500386-195 Markor Collection One-Light White Linen Shade Transitional Pendant

Markor Collection One-Light White Linen Shade Transitional Pendant

$220.00 USD

Brand: Progress Lighting

Catalog ID: P500386-195

Collection name: Markor

Markor is a classic drum shade design suspended from a simple black cord that offers customizable options tailored to your space. The versatile pendant is ideal for transitional and contemporary settings. It includes your choice of a trio of canopies in Matte Black, Brushed Nickel or Vintage Brass and an acrylic diffuser for glare-free illumination in kitchens and breakfast nooks.

  • The pendant fits perfectly into kitchens and breakfast nooks with its simple drum shade. Customize to room decor using included trio of canopies finished in brushed nickel, matte black and vintage brass
  • The fixture will enhance transitional, new traditional, modern and contemporary settings with its simple yet timeless stately design
  • White Linen fabric drum shade, includes 3 canopies finished in Brushed Nickel, Matte Black and Vintage Brass, includes diffuser
  • A drum fabric shade suspended from a single cord and capped by a diffuser delivers an inviting illumination to modern settings
  • The ceiling cord is adjustable so the hanging height is customizable to the space
  • Use (1) 100-Watt maximum medium base bulb, or LED equivalent, that is sold separately, dimmable when used in conjunction with a dimmable bulb
  • Measures 12 in. diameter by 10 in. height
  • Includes 120 in of black cord for a variety of ceiling heights and can be used on a sloped ceiling
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Can be mounted up or down

No

Catalog Number

P500386-195

Color

White

Color Generic

White

Construction Material - Main

Steel

Convertible fixture includes both mounts

Yes

Dusk to Dawn

No

EU RoHS Indicator

No

Finish Name

  • Brushed Nickel
  • Matte Black
  • Vintage Brass

Finish Type

Painted

Fire Resistance

No

Fixture Type

Pendant

Glass

White Linen

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Transitional
  • Contemporary

Light Distribution

Ambient

Mount location

Ceiling Cord

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Ceiling Cord

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Kitchen
  • Breakfast Nook

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247253319

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

12 in x 12 in x 10 in

Height

10 in

Height Alt

14 in

Length

12 in

Length - Installed

122 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Cord

Weight

3.52 lb

Width

12 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

100 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93160645