PROGRESS LIGHTING
Image of P300473-31M Martenne Collection Two-Light Matte Black Modern Farmhouse Vanity Light
Image of P300473-31M Martenne Collection Two-Light Matte Black Modern Farmhouse Vanity Light
Image of P300473-31M Martenne Collection Two-Light Matte Black Modern Farmhouse Vanity Light
Image of P300473-31M Martenne Collection Two-Light Matte Black Modern Farmhouse Vanity Light
+10
Image of P300473-31M Martenne Collection Two-Light Matte Black Modern Farmhouse Vanity Light

Martenne Collection Two-Light Matte Black Modern Farmhouse Vanity Light

$132.00 USD

Brand: Progress Lighting

Catalog ID: P300473-31M

Collection name: Martenne

The Martenne Two-Light Vanity Light has a simple, substantial style. Seeded glass shades with an elegant flare complement the rustic modern design.Lovely illumination is cast from this versatile fixture that can be mounted up or down to fit your design intent.

  • Elegant, seeded glass shades and a bold frame complements modern farmhouse, urban industrial and transitional designs
  • The fixture's simple style perfectly accents modern farmhouse bathrooms
  • Its substantial frame is painted in a crisp matte black
  • A focused illumination is cast through the light's clear seeded glass shades
  • The fixture's contemporary elements highlight modern farmhouse settings with luxe flair
  • Measures 14-in. width by 8.5-in. height, extends from wall 7-in.
  • Uses (2) 60-watt medium base bulbs or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Mount the light fixture with the glass facing up or down for more design flexibility
  • Certifications: cULus Damp location listed, fixture can be used in rooms where moisture may be present
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Can be mounted up or down

Yes

Catalog Number

P300473-31M

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

EU RoHS Indicator

Under Review

Finish Name

Matte Black

Finish Type

Painted

Glass

Clear Seeded

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Modern Farmhouse
  • Urban Industrial
  • Transitional

Light Distribution

Ambient

Mount location

Wall

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Wall

New Products

Yes

Number of Lamps

2

Number of Lamps Total

2

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Bathroom

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247268399

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

14 in x 7 in x 8.5 in

Height

8.5 in

Height to Center

4.87 in

Length

14 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.78 lb

Width

7 in

Width Diameter Descriptor

Extends

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93165725