PROGRESS LIGHTING
Image of P710015-020 Mast Collection One-Light Wall Sconce
Image of P710015-020 Mast Collection One-Light Wall Sconce
Image of P710015-020 Mast Collection One-Light Wall Sconce
Image of P710015-020 Mast Collection One-Light Wall Sconce
+1
Image of P710015-020 Mast Collection One-Light Wall Sconce

Mast Collection One-Light Wall Sconce

$124.08 USD
OR

Brand: Progress Lighting

Catalog ID: P710015-020

Collection name: Mast

Product details

General

Can be mounted up or down

No

Catalog Number

P710015-020

Category General

Sconces

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Wall Sconce

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Modern
  • Modern Mountain

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Style

  • Farmhouse
  • Coastal
  • Transitional
  • Urban Industrial

Type

Armed Glass Shade

UPC

785247212132

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

5 in x 6.375 in x 13 in

Height

13 in

Height to Center

6.5 in

Length

5 in

Note Weight of fixture exceeds NEC limits

No

Weight

7.04 lb

Width

6.375 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

70

Resources

Instruction Sheet Number

93077941