PROGRESS LIGHTING
Graphite one-light pendant with clear patterned glass shade.
Graphite one-light pendant with clear patterned glass shade.
play
Medal
Image of P500212-143 Medal Collection One-Light Graphite Clear Patterned Glass Coastal Pendant Light
+4
Image of P500212-143 Medal Collection One-Light Graphite Clear Patterned Glass Coastal Pendant Light

Medal Collection One-Light Graphite Clear Patterned Glass Coastal Pendant Light

$432.63 USD
OR

Brand: Progress Lighting

Catalog ID: P500212-143

Collection name: Medal

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P500212-143

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Graphite

Finish Type

Painted

Fixture Type

Pendant

Glass

Clear Patterned

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Urban Industrial

Light Distribution

Ambient

Light Source

Incandescent - Medium Base

Mount location

Ceiling Chain

Mounting for outlet box included

Round Mounting Plate

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Hall & Foyer
  • Kitchen
  • Dining Room

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

Porcelain

Type

Pendant

UPC

785247237531

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

17.375 in x 17.375 in x 17.625 in

Height

17.625 in

Length

17.375 in

Length - Installed

93 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

6.03 lb

Width

17.375 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

24

Resources

Instruction Sheet Number

93103602

Media

Videos

play
Medal