PROGRESS LIGHTING
Image of P350195-164 Medal Collection Two-Light Coastal Blue/Brushed Nickel Industrial Style Flush Mount Ceiling Light
Image of P350195-164 Medal Collection Two-Light Coastal Blue/Brushed Nickel Industrial Style Flush Mount Ceiling Light
Image of P350195-164 Medal Collection Two-Light Coastal Blue/Brushed Nickel Industrial Style Flush Mount Ceiling Light
Image of P350195-164 Medal Collection Two-Light Coastal Blue/Brushed Nickel Industrial Style Flush Mount Ceiling Light
Image of P350195-164 Medal Collection Two-Light Coastal Blue/Brushed Nickel Industrial Style Flush Mount Ceiling Light

Medal Collection Two-Light Coastal Blue/Brushed Nickel Industrial Style Flush Mount Ceiling Light

$164.78 USD
OR

Brand: Progress Lighting

Catalog ID: P350195-164

Collection name: Medal

The Medal Collection 2-Light Coastal Blue Industrial Flush Mount Ceiling Light is inspired by vintage automobile engines. The circular ceiling plate is coated in a fresh coastal blue finish and is accented by brushed nickel metal wires that create the open-cage design. Light sources peek from inside the open frame for an authentic industrial appeal.

  • Application: Inspired by vintage automobile engines the Medal Collection 2-Light Coastal Blue Industrial Flush Mount Ceiling Light is ideal for any hallway, stairwell, entryway, kitchen, or sitting room.
  • Styles: Perfect for coastal, farmhouse, and urban industrial style settings
  • Finish: The circular ceiling plate is coated in a fresh coastal blue finish and is accented by brushed nickel metal wires that create the open-cage design.
  • Materials: Constructed from steel to ensure a long product lifespan.
  • Glass/Shade: Light sources peek from inside the open frame for an authentic industrial appeal.
  • Bulbs: For ideal illumination, use 2 medium base bulbs that are sold separately (60w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 14-1/2-inch diameter by 7-7/8-inch height.
  • Certifications: cCSAus damp location listed.
  • Pairs With: Pairs with the Bastille, Ballinger, and Chambers collections from Progress Lighting.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

No

Catalog Number

P350195-164

Color

Blue

Color Generic

Blue

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Coastal Blue

Finish Type

Painted

Fixture Type

Flush-Mount

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Urban Industrial
  • Coastal
  • Farmhouse

Mount location

Ceiling

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Ceiling

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bedroom
  • Hall & Foyer

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Type

Flush mount light

UPC

785247244287

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

14.5 in x 14.5 in x 7.88 in

Height

7.88 in

Length

14.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

4.31 lb

Width

14.5 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

30

Resources

Instruction Sheet Number

93123352

Resources and downloads