PROGRESS LIGHTING
Image of P300327-015 Merry Collection One-Light Polished Chrome and Etched Glass Transitional Style Bath Vanity Wall Light
Image of P300327-015 Merry Collection One-Light Polished Chrome and Etched Glass Transitional Style Bath Vanity Wall Light
Image of P300327-015 Merry Collection One-Light Polished Chrome and Etched Glass Transitional Style Bath Vanity Wall Light
Image of P300327-015 Merry Collection One-Light Polished Chrome and Etched Glass Transitional Style Bath Vanity Wall Light
+6
Image of P300327-015 Merry Collection One-Light Polished Chrome and Etched Glass Transitional Style Bath Vanity Wall Light

Merry Collection One-Light Polished Chrome and Etched Glass Transitional Style Bath Vanity Wall Light

$60.50 USD

Brand: Progress Lighting

Catalog ID: P300327-015

Collection name: Merry

Incorporate a clean, contemporary design with the Merry Collection 1-Light Etched Glass Polished Chrome Transitional Bath Vanity Light. Light sources glow from within crisp etched glass shades for a generous elegant glow sure to transform any bath into a modern retreat. The rectangular backplate, curved arms, and round light bases are coated in a beautiful polishedd chrome finish that perfectly blends transitional and modern character. For ideal illumination, use 1 medium base bulb that are sold separately (100w max - LED/CFL/incandescent). The bath light is compatible with dimmable bulbs. The bath vanity light's contemporary design is ideal for any bathroom in modern and transitional style settings. It's time to breathe new life into the mundane every day with timeless and truly transformative lighting. Make your purchase today to begin your journey to a whole new lighting experience. Progress Lighting products are designed for exceptional quality, reliability, and functionality.

  • Bring a modern vibe to any room with the Merry Collection 1-Light Polished Chrome Etched Glass Transitional Bath Vanity Light ideal for any entryway, hallway, foyer, bedroom, sitting room, living room, or bathroom.
  • The light's simple, elegant design is perfect for transitional and contemporary style settings.
  • The rectangular backplate, curved arm, and light base is coated in a beautiful polished chrome finish that perfectly blends transitional and modern character.
  • Light sources glow from inside a crisp etched glass shade.
  • Mount the light fixture with the glass facing up or down for more design flexibility
  • Uses (1) 100-Watt maximum, medium base bulbs or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Measures 4.38-in. width by 8.25-in. height, extends from wall 5.75-in.
  • Certifications: cULus Damp Location listed, fixture can be used in rooms where moisture may be present
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Constructed from steel to ensure a long product lifespan
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

General

Can be mounted up or down

Yes

Catalog Number

P300327-015

Color

Chrome

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Yes

Finish Name

Polished Chrome

Finish Type

Plated

Fire Resistance

No

Fixture Type

Bath & Vanity

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Basic

Incandescent

Lifestyle

Transitional

Light Distribution

Ambient

Mount location

Wall

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Wall

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Bathroom

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247267040

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

4.38 in x 5.75 in x 8.25 in

Height

8.25 in

Height to Center

6 in

Length

4.38 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.28 lb

Width

5.75 in

Width Diameter Descriptor

Extends

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

100 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Logistics

Carton Quantity

1

Pallet Quantity

140

Resources

Instruction Sheet Number

93131637