PROGRESS LIGHTING
Image of P710016-012 Metro Collection One-Light New Traditional Satin Brass Summer Linen Wall Light
Image of P710016-012 Metro Collection One-Light New Traditional Satin Brass Summer Linen Wall Light
Image of P710016-012 Metro Collection One-Light New Traditional Satin Brass Summer Linen Wall Light
Image of P710016-012 Metro Collection One-Light New Traditional Satin Brass Summer Linen Wall Light
+1
Image of P710016-012 Metro Collection One-Light New Traditional Satin Brass Summer Linen Wall Light

Metro Collection One-Light New Traditional Satin Brass Summer Linen Wall Light

$91.63 USD
OR

Brand: Progress Lighting

Catalog ID: P710016-012

Collection name: Metro

This wall light from the Metro Collection delivers a clean, geometric form with a pleasing balance of angular golden satin brass metal fittings accented by a crisp linen shade. The stately light fixture offers a modern aesthetic with an elegant sense of architectural distinction. Part of the Design Series Collections offering high style and design.

  • Perfect light fixture choice for a bathroom, bedroom, hallway, corridors, dining and living rooms, or foyer
  • Ideal for new traditional or modern farmhouse style settings
  • Geometric frame features angular forms with golden satin brass metal fittings
  • Frame is softened by a square crisp linen shade
  • Constructed from steel to ensure a long product lifespan
  • Uses 1 candelabra base bulb that is sold separately (60w max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 15-1/8-in. height by 5-1/2-in. length by 7-1/4-in. width (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Includes all mounting hardware and installation instructions for quick and easy installation
  • Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P710016-012

Color

Brass

Color Generic

Gold

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Under Review

Finish Name

Satin Brass

Finish Type

Plated

Fire Resistance

No

Fixture Type

Wall Sconce

Glass

Summer Linen

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B10

Lamp Type Basic

Incandescent

Lifestyle

  • New Traditional
  • Modern Farmhouse

Light Distribution

Ambient

Mount location

Wall

Mounting for outlet box included

Backplate

Mounting Type

Wall Vertical

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bathroom
  • Bedroom
  • Hall & Foyer

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

Socket

Socket type material

Phenolic

UPC

785247262878

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

5.5 in x 7.25 in x 15.125 in

Height

15.125 in

Height to Center

10.5 in

Length

5.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.24 lb

Width

7.25 in

Width Diameter Descriptor

Extends

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93077945