PROGRESS LIGHTING
Image of P5011-09 Modern Pendant One-Light Brushed Nickel Clear and Etched Glass Mini-Pendant Light
Image of P5011-09 Modern Pendant One-Light Brushed Nickel Clear and Etched Glass Mini-Pendant Light
Image of P5011-09 Modern Pendant One-Light Brushed Nickel Clear and Etched Glass Mini-Pendant Light
Image of P5011-09 Modern Pendant One-Light Brushed Nickel Clear and Etched Glass Mini-Pendant Light
+4
Image of P5011-09 Modern Pendant One-Light Brushed Nickel Clear and Etched Glass Mini-Pendant Light

Modern Pendant One-Light Brushed Nickel Clear and Etched Glass Mini-Pendant Light

$162.25 USD
OR

Brand: Progress Lighting

Catalog ID: P5011-09

Collection name: Glass Pendants

Contemporary stem-hung one-light mini-pendant with an etched glass cone supporting a heavy curved clear glass shade. Canopy adjusts to sloped ceilings up to 45 degrees w/ 358 degree rotation.

  • Brushed Nickel finish.
  • Etched glass cone supporting a heavy curved clear glass shade.
  • Etched glass cone supporting a heavy curved clear glass shade.
  • Includes two 12", two 15" stems.

Product details

General

Can be mounted up or down

No

Catalog Number

P5011-09

Category General

Pendants

Coating

plated

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Mini-Pendant

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Traditional
  • Transitional

Mount location

Ceiling Stem

Mounting for outlet box included

strap

Mounting Type

Ceiling Stem

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Kitchen
  • Bar

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

  • Modern
  • Transitional
  • Urban Industrial

Type

Mini-Pendant

UPC

785247501113

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

12 in x 12 in x 7.5 in

Gross Weight with Packaging

10 lb

Height

7.5 in

Length

12 in

Length - Installed

64 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Stem

Weight

10 lb

Width

12 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Only

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

52

Resources

Instruction Sheet Number

023099