PROGRESS LIGHTING
Image of P550089-031 Navarre One-Light Matte Black and Seeded Glass Indoor/Outdoor Hanging Pendant Light
Image of P550089-031 Navarre One-Light Matte Black and Seeded Glass Indoor/Outdoor Hanging Pendant Light
Image of P550089-031 Navarre One-Light Matte Black and Seeded Glass Indoor/Outdoor Hanging Pendant Light
Image of P550089-031 Navarre One-Light Matte Black and Seeded Glass Indoor/Outdoor Hanging Pendant Light
+4
Image of P550089-031 Navarre One-Light Matte Black and Seeded Glass Indoor/Outdoor Hanging Pendant Light

Navarre One-Light Matte Black and Seeded Glass Indoor/Outdoor Hanging Pendant Light

$417.45 USD
OR

Brand: Progress Lighting

Catalog ID: P550089-031

Collection name: Navarre

Define your favorite gathering spaces with the Navarre Collection 1-Light Matte Black Seeded Glass Transitional Outdoor Hanging Pendant Light. Several rectangular cubes nest within each other, forming a breezy angular silhouette coated in a classic matte black finish. Shimmering seeded glass panels cast a pleasing glow from the light source inside.

  • Define your favorite gathering spaces with the Navarre Collection 1-Light Matte Black Seeded Glass Transitional Outdoor Hanging Pendant Light ideal for any foyer, dining room, kitchen, entryway, covered patio, or porch.
  • This elegant light illuminates outdoor living spaces beautifully in coastal, contemporary, and transitional style settings.
  • Several rectangular cubes nest within each other, forming a breezy angular silhouette coated in a classic matte black finish.
  • Shimmering seeded glass panels cast a pleasing glow from the light source within
  • Constructed from steel to ensure a long product lifespan.
  • Uses (1) 60-Watt maximum, medium base bulbs or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Measures 10-inch square by 28-5/8-inch height.
  • Certifications: cULus Damp Location listed, fixture can be used in rooms where moisture may be present
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

General

Can be mounted up or down

No

Catalog Number

P550089-031

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Matte Black

Finish Type

Painted

Fixture Type

Outdoor Hanging

Glass

Clear

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Contemporary
  • Transitional

Light Distribution

Ambient

Mount location

Ceiling Chain

Mounting for outlet box included

1/8 IP Mounting Plate

Mounting Type

Ceiling Chain Hung

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

Yes

Room Type

  • Outdoor
  • Patio
  • Kitchen

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Type

Standard

UPC

785247247103

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

10 in x 14.125 in x 28.625 in

Height

28.625 in

Length

10 in

Length - Installed

102.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

7.1 lb

Width

14.125 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

12

Resources

Instruction Sheet Number

93124065