PROGRESS LIGHTING
Image of P5444-31 Newport Collection Non-Metallic One-Light Post Lantern
Image of P5444-31 Newport Collection Non-Metallic One-Light Post Lantern
Image of P5444-31 Newport Collection Non-Metallic One-Light Post Lantern
Image of P5444-31 Newport Collection Non-Metallic One-Light Post Lantern
+4
Image of P5444-31 Newport Collection Non-Metallic One-Light Post Lantern

Newport Collection Non-Metallic One-Light Post Lantern

$139.81 USD
OR

Brand: Progress Lighting

Catalog ID: P5444-31

Collection name: Newport

Product details

General

Can be mounted up or down

No

Catalog Number

P5444-31

Category General

Outdoor

Color

Black

Color Generic

Black

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Textured Black

Finish Type

Painted

Fixture Type

Outdoor Post

Glass

Clear Prismatic

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Transitional

Mount location

Post

Mounting for outlet box included

No

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

Yes

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Outdoor

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

phenolic

Style

  • Transitional
  • Coastal

UPC

785247544424

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

10 in x 10 in x 9.875 in

Gross Weight with Packaging

1.5 lb

Height

9.875 in

Length

10 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.5 lb

Width

10 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

84

Resources

Instruction Sheet Number

93026013

Resources and downloads