PROGRESS LIGHTING
Image of P5844-30 Non-Metallic Incandescent One-Light Outdoor Wall Lantern
Image of P5844-30 Non-Metallic Incandescent One-Light Outdoor Wall Lantern
Image of P5844-30 Non-Metallic Incandescent One-Light Outdoor Wall Lantern
Image of P5844-30 Non-Metallic Incandescent One-Light Outdoor Wall Lantern
+4
Image of P5844-30 Non-Metallic Incandescent One-Light Outdoor Wall Lantern

Non-Metallic Incandescent One-Light Outdoor Wall Lantern

$40.59 USD
OR

Brand: Progress Lighting

Catalog ID: P5844-30

Collection name: Polycarbonate Outdoor

Product details

General

Can be mounted up or down

No

Catalog Number

P5844-30

Category General

Outdoor

Color

White

Color Generic

White

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

White

Finish Type

White

Fixture Type

Outdoor Wall

Glass

White

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Traditional
  • Transitional

Mount location

Wall

Mounting for outlet box included

strap

Mounting Type

Wall

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Outdoor

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

porcelain

Style

Transitional

UPC

785247584413

Warranty Length

1-year Limited Warranty

Dimensions

Depth

6.875 in

Dimensions

6 in x 6.875 in x 8.875 in

Gross Weight with Packaging

0.9 lb

Height

8.875 in

Height to Center

4.125 in

Length

6 in

Note Weight of fixture exceeds NEC limits

No

Weight

0.9 lb

Width

6.875 in

Width Diameter Descriptor

W.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

6 EA

Pallet Quantity

90

Resources

Instruction Sheet Number

93026015