PROGRESS LIGHTING
Image of P350043-143 One-Light 11" Glass Dome Flush Mount
Image of P350043-143 One-Light 11" Glass Dome Flush Mount
Image of P350043-143 One-Light 11" Glass Dome Flush Mount
Image of P350043-143 One-Light 11" Glass Dome Flush Mount
Image of P350043-143 One-Light 11" Glass Dome Flush Mount
Discontinued

One-Light 11" Glass Dome Flush Mount

$55.99 USD
OR

Brand: Progress Lighting

Catalog ID: P350043-143

Collection name: Glass Domes

A classic one-light 11in flush mount fixture with dome shaped etched glass, solid trim and decorative knob. The Graphite finish complements a variety of interior settings, such as Modern, Traditional and Farmhouse.

  • They are good choices to brighten an entire room – ideal for ambient or general illumination
  • The contoured, simple design makes it a fit across most styles, including Modern, Traditional and Farmhouse
  • Graphite finish provides beautiful contrast against the milky-white glass dome
  • Measures 11in diameter x 5 3/8in ht.
  • Uses one 60-watt max. medium base bulb or LED equivalent (sold separately)
  • CSA Safety listed for use in damp locations
  • Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

Product details

General

Can be mounted up or down

No

Catalog Number

P350043-143

Category General

Flush Mount

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Graphite

Finish Type

Painted

Fixture Type

Flush-Mount

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Traditional
  • Transitional

Mount location

Flush-Mount

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Bedroom
  • Hall & Foyer
  • Sitting Room
  • Kitchen
  • Closets
  • Pantry
  • Bathroom

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

porcelain

Style

Transitional

Type

Flush-Mount

UPC

785247227969

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

11 in x 11 in x 5.375 in

Height

5.375 in

Length

11 in

Note Weight of fixture exceeds NEC limits

No

Weight

3.3 lb

Width

11 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

63

Resources

Instruction Sheet Number

93073990

Resources and downloads