PROGRESS LIGHTING
Image of P350003-020-30 One-Light 15" LED Alabaster Glass Flush Mount
Image of P350003-020-30 One-Light 15" LED Alabaster Glass Flush Mount
Image of P350003-020-30 One-Light 15" LED Alabaster Glass Flush Mount
Discontinued

One-Light 15" LED Alabaster Glass Flush Mount

$119.68 USD

Brand: Progress Lighting

Catalog ID: P350003-020-30

Collection name: LED Alabaster

One-light 15 inch LED Flush Mount in Antique Bronze features an etched Alabaster glass bowl. Fixtures are dimmable to 10 percent with Triac, phase forward or ELV dimmers. 3000K and 90 CRI.

  • Antique Bronze finish.
  • Dimmable to 10% with many Triac/Forward Phase dimmers
  • 1416 lumens 51 lumens/watt (delivered)
  • 3000k color temperature, 90+ CRI
  • TM-21 54,000 hour life.
  • Meets California Title 24 - JA8 - 2016.

Product details

General

Can be mounted up or down

No

Catalog Number

P350003-020-30

Category General

Close-to-Ceiling

Color

Bronze

Color Generic

Brown

Color Rendering Index (CRI)

90+ CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dimming Range

10%

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Flush-Mount

Glass

Etched Alabaster

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • New Traditional
  • Traditional

Light Source

LED

LM-79 Lumens

1416 lm

LM-79 Lumens per Watt

51 Lum/Watt

Mount location

Flush-Mount

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

30 °C

Operating Temperature Celcius Max

25 °C

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Bathroom
  • Bedroom

Service Life

On Website=Yes

Starting Temperature - Minimum

-25 °C

Style

New Traditional

Sub Brand

Progress LED

Type

Flush-Mount

UPC

785247209194

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

15 in x 15 in x 6.75 in

Height

6.75 in

Length

15 in

Note Weight of fixture exceeds NEC limits

No

Weight

4.31 lb

Width

15 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

50/60 Hz

Lamp Wattage

28 W

Lumens Per Watt

51 Lum/Watt

Voltage Rating

120 V

Conductor Related

Ground Wire Color

bare copper

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

ETL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

Yes

EnergyStar

Yes

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

54000

Logistics

Carton Quantity

1

Pallet Quantity

32

Resources

Instruction Sheet Number

93074286