PROGRESS LIGHTING
Image of P3924-30 One-Light Dome Glass 11-3/8" Close-to-Ceiling
Image of P3924-30 One-Light Dome Glass 11-3/8" Close-to-Ceiling
Image of P3924-30 One-Light Dome Glass 11-3/8" Close-to-Ceiling
Image of P3924-30 One-Light Dome Glass 11-3/8" Close-to-Ceiling
+1
Image of P3924-30 One-Light Dome Glass 11-3/8" Close-to-Ceiling

One-Light Dome Glass 11-3/8" Close-to-Ceiling

$38.72 USD
OR

Brand: Progress Lighting

Catalog ID: P3924-30

Collection name: Dome Glass CTC

Product details

General

Can be mounted up or down

No

Catalog Number

P3924-30

Category General

Close-To-Ceiling

Color

White

Color Generic

White

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

White

Finish Type

Painted

Fixture Type

Flush-Mount

Glass

Alabaster

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

Traditional

Mount location

Flush-Mount

Mounting for outlet box included

strap

Mounting Type

Ceiling

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bathroom
  • Hall & Foyer

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

Traditional/Casual

Type

Flush-Mount

UPC

785247159550

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

11.375 in x 11.375 in x 5.5 in

Gross Weight with Packaging

4 lb

Height

5.5 in

Length

11.375 in

Note Weight of fixture exceeds NEC limits

No

Weight

4 lb

Width

11.375 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

84

Resources

Instruction Sheet Number

93028826