PROGRESS LIGHTING
Image of P3599-20 One-Light Glass Globe 6-3/8" Close-to-Ceiling
Image of P3599-20 One-Light Glass Globe 6-3/8" Close-to-Ceiling
Image of P3599-20 One-Light Glass Globe 6-3/8" Close-to-Ceiling
Image of P3599-20 One-Light Glass Globe 6-3/8" Close-to-Ceiling
Image of P3599-20 One-Light Glass Globe 6-3/8" Close-to-Ceiling

One-Light Glass Globe 6-3/8" Close-to-Ceiling

$25.85 USD
OR

Brand: Progress Lighting

Catalog ID: P3599-20

Collection name: Glass Globes

Product details

General

Can be mounted up or down

No

Catalog Number

P3599-20

Category General

Close-To-Ceiling

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Flush-Mount

Glass

Clear Ribbed

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Traditional
  • Transitional

Mount location

Flush-Mount

Mounting for outlet box included

strap

Mounting Type

Ceiling

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bathroom
  • Outdoor

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

porcelain

Style

  • Transitional
  • New Traditional

Type

Flush-Mount

UPC

785247155019

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

6.375 in x 6.375 in x 7.25 in

Gross Weight with Packaging

1.8 lb

Height

7.25 in

Length

6.375 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.8 lb

Width

6.375 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

bare copper

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

252

Resources

Instruction Sheet Number

93002846