PROGRESS LIGHTING
Image of P3605-30 One-Light Glass Globe 6" Close-to-Ceiling
Image of P3605-30 One-Light Glass Globe 6" Close-to-Ceiling
Image of P3605-30 One-Light Glass Globe 6" Close-to-Ceiling
Image of P3605-30 One-Light Glass Globe 6" Close-to-Ceiling
Image of P3605-30 One-Light Glass Globe 6" Close-to-Ceiling

One-Light Glass Globe 6" Close-to-Ceiling

$23.43 USD
OR

Brand: Progress Lighting

Catalog ID: P3605-30

Collection name: Glass Globes

Flush mount ceiling fixture with white glass globe. K.O for pull chain switch. Globe held in place with three thumb screws.

  • This flush mount light fixture is ideal for any hallway, stairwell, entryway, pantry, kitchen, or sitting room.
  • Features a simple metal frame in a white finish
  • White glass globe gives off a soft glow
  • Three installed fitter screws retain the glass globe and a knockout for a pull chain switch (not included).
  • Damp Location Listed
  • Measures: 6 in x 6 in x 7.25 in
  • Uses one medium base style bulbs 60 W max (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P3605-30

Category General

Close-To-Ceiling

Color

White

Color Generic

White

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

White

Finish Type

Painted

Fixture Type

Flush-Mount

Glass

White

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Traditional
  • Transitional

Mount location

Flush-Mount

Mounting for outlet box included

strap

Mounting Type

Ceiling

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bathroom
  • Outdoor

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

phenolic

Style

  • Transitional
  • New Traditional

Type

Flush-Mount

UPC

785247360505

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

6 in x 6 in x 7.25 in

Gross Weight with Packaging

3 lb

Height

7.25 in

Length

6 in

Note Weight of fixture exceeds NEC limits

No

Weight

3 lb

Width

6 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

12 EA

Pallet Quantity

120

Resources

Instruction Sheet Number

93002846