PROGRESS LIGHTING
One-Light LED linear opal white light fixture.
One-Light LED linear opal white light fixture.
Image of P300240-060-CS One-Light LED CCT Selectable 38" Linear Cloud
Image of P300240-060-CS One-Light LED CCT Selectable 38" Linear Cloud
+2
Image of P300240-060-CS One-Light LED CCT Selectable 38" Linear Cloud

One-Light LED CCT Selectable 38" Linear Cloud

$266.97 USD
OR

Brand: Progress Lighting

Catalog ID: P300240-060-CS

Collection name: CCT Selectable Bath

This linear LED light fixture features a crisp opal white shade shaped into a tubular design with a seamless aesthetic. The fixture includes a 32w integrated LED bulb. This color temperature is color selectable for 3000K, 4000K or 5000K.

  • Ideal for a bathroom
  • Perfect for modern style settings
  • Crisp opal white finish
  • Crisp white acrylic shade
  • Fixture can mount horizontal and vertical
  • Includes 1 integrated LED (30 W), 2760 lumens, 3000, 4000, 5000 K, 90 CRI, dimmable
  • Measures 38.25-inch width by 6.125-inch height by 4.625-inch (extends from wall)
  • Certifications: cETLus Damp Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 5-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P300240-060-CS

Color

White

Color Generic

White

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000, 4000, 5000 K

Construction Material - Main

Steel

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dimming Range

10%

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Opal White

Fixture Type

Bath & Vanity

Glass

White

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Integrated LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

Modern

Light Distribution

Up/Down

LM-79 Lumens

2760 lm

LM-79 Lumens per Watt

92 Lum/Watt

Mount location

Wall

Mounting for outlet box included

Backplate

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Bathroom

Service Life

On Website=Yes

Socket Base Type - Main

Integrated

Starting Temperature - Minimum

-30 °C

Sub Brand

Progress LED

Type

Bath Bar

UPC

785247242191

Warranty Length

5-year Limited Warranty

Dimensions

Depth

4.625 in

Dimensions

38.25 in x 4.625 in x 6.125 in

Height

6.125 in

Length

38.25 in

Note Weight of fixture exceeds NEC limits

No

Weight

6.2 lb

Width

4.625 in

Width Diameter Descriptor

W.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

30 W

Lumens Per Watt

92 Lum/Watt

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cETLus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

Meets FCC Title 47, Part 15 Class B

JA8

2016

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

1

Pallet Quantity

42

Resources

Instruction Sheet Number

93109012