PROGRESS LIGHTING
Image of P7088-0930K9 One-Light LED Wall Sconce
Image of P7088-0930K9 One-Light LED Wall Sconce
Image of P7088-0930K9 One-Light LED Wall Sconce
Image of P7088-0930K9 One-Light LED Wall Sconce
+7
Image of P7088-0930K9 One-Light LED Wall Sconce

One-Light LED Wall Sconce

$209.22 USD
OR

Brand: Progress Lighting

Catalog ID: P7088-0930K9

Collection name: LED Sconce

A contemporary white acrylic LED wall sconce that features a 120V alternating current (AC) source which eliminates the need for a traditional LED driver.

  • Contemporary styling.
  • Eliminates need for LED driver.
  • Simple, clean design.
  • Brushed Nickel finish.
  • Dimmable to 10% with many ELV dimmers
  • 1,211 lumens 71.2 lumens/watt per module (source)
  • 3000K color temperature, 90+ CRI.
  • WARRANTY: Our 5-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

No

Catalog Number

P7088-0930K9

Category General

Sconces

Coating

plated

Color

Nickel

Color Generic

Grey

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Dimming Protocol

ELV/Reverse Phase

Dimming Range

10%

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Wall Sconce

Glass

White

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Modern
  • Transitional

Light Source

LED

LM-79 Lumens

611 lm

LM-79 Lumens per Watt

35.9 Lum/Watt

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

30 °C

Operating Temperature Celcius Max

30 °C

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Great Room
  • Hall & Foyer

Service Life

On Website=Yes

Socket Base Type - Main

Module

Spacing

4.7 | 2.8 | 3.7

Starting Temperature - Minimum

-30 °C

Style

  • Modern
  • Transitional

Sub Brand

Progress LED

Type

Flush Mount Glass Shade

UPC

785247184941

Warranty Length

5-year Limited Warranty

Dimensions

Depth

3.875 in

Dimensions

8 in x 3.875 in x 10.625 in

Gross Weight with Packaging

4.3 lb

Height

10.625 in

Height to Center

5.375 in

Length

8 in

Note Weight of fixture exceeds NEC limits

No

Weight

3.2 lb

Width

3.875 in

Width Diameter Descriptor

W.

Electrical Ratings

Amperage Rating

0.142 A

Frequency Rating

60 Hz

Lamp Wattage

17 W

Lumens Per Watt

35.9 Lum/Watt

Power Factor

Greater than 0.90

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

Yes

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

Meets FCC Title 47, Part 15 Class B

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

TM-21

60000

Logistics

Carton Quantity

1 EA

Pallet Quantity

70

Resources

Instruction Sheet Number

93053498