PROGRESS LIGHTING
Image of P710010-009-30 One-Light LED Wall Sconce
Image of P710010-009-30 One-Light LED Wall Sconce
Image of P710010-009-30 One-Light LED Wall Sconce
Image of P710010-009-30 One-Light LED Wall Sconce
+3
Image of P710010-009-30 One-Light LED Wall Sconce

One-Light LED Wall Sconce

$134.64 USD
OR

Brand: Progress Lighting

Catalog ID: P710010-009-30

Collection name: LED Sconces

The one-light LED wall sconce has an elegant white linen shade that is open on the top and bottom which diffuses light efficiently. Ideal for bath & vanity and hospitality applications. Brushed Nickel finish.

  • Brushed Nickel finish.
  • White linen shade.
  • 624 lumens 66 lumens/watt (source)
  • 3000K color temperature, 90+ CRI
  • Meets California Title 24 - JA8 - 2016.
  • Dimmable to 10% with many ELV dimmers.
  • WARRANTY: Our 5-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

No

Catalog Number

P710010-009-30

Category General

LED

Color

Nickel

Color Generic

Grey

Color Rendering Index (CRI)

90+ CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dimming Range

10%

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Wall Sconce

Glass

White

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Modern
  • Transitional

Light Source

LED

LM-79 Lumens

302 lm

LM-79 Lumens per Watt

32.5 Lum/Watt

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

30 °C

Operating Temperature Celcius Max

30 °C

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Hall & Foyer
  • Great Room

Service Life

On Website=Yes

Spacing

2 | 2 | 0.1

Starting Temperature - Minimum

-30 °C

Style

  • Modern
  • Transitional

Sub Brand

Progress LED

Type

Flush Mount Fabric Shade

UPC

785247209576

Warranty Length

5-year Limited Warranty

Dimensions

Depth

4 in

Dimensions

6.75 in x 4 in x 12 in

Height

12 in

Height to Center

6 in

Length

6.75 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.72 lb

Width

4 in

Width Diameter Descriptor

W.

Electrical Ratings

Amperage Rating

0.075 A

Frequency Rating

60 Hz

Lamp Wattage

9 W

Lumens Per Watt

32.5 Lum/Watt

Power Factor

Greater than 0.90

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

Yes

Certified Listed

cCSAus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

Meets FCC Title 47, Part 15 Class B

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

60000

Logistics

Carton Quantity

1

Pallet Quantity

84

Resources

Instruction Sheet Number

93074007