PROGRESS LIGHTING
Image of P6147-174 One-Light Multi Directional Roundback Wall/Ceiling Fixture
Image of P6147-174 One-Light Multi Directional Roundback Wall/Ceiling Fixture
Image of P6147-174 One-Light Multi Directional Roundback Wall/Ceiling Fixture
Image of P6147-174 One-Light Multi Directional Roundback Wall/Ceiling Fixture
+5
Image of P6147-174 One-Light Multi Directional Roundback Wall/Ceiling Fixture
Discontinued

One-Light Multi Directional Roundback Wall/Ceiling Fixture

$75.35 USD
OR

Brand: Progress Lighting

Catalog ID: P6147-174

Collection name: Directional

The contemporary design of this Progress Lighting one-light fixture updates the look of any room in your home. This multi-directional light comes in a clean, Urban Bronze finish that complements almost any style. One-light round back ceiling mount directional in Urban Bronze finish.

  • Urban Bronze finish.
  • Multi Directional Light
  • Wall or ceiling mount.
  • Round Back.
  • Requires one (1) 50-watt bulb (not included).
  • CSA Listed.

Product details

General

Can be mounted up or down

No

Catalog Number

P6147-174

Category General

Directionals

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Urban Bronze

Finish Type

Plated

Fixture Type

Track

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

PAR20

Lamp Type

PAR-20

Lamp Type Actual

PAR-20

Lamp Type Basic

Halogen

Lifestyle

  • Modern
  • Transitional

Mount location

Wall or Ceiling

Mounting for outlet box included

strap

Mounting Type

Ceiling

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Hall & Foyer
  • Great Room

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

  • Modern
  • Transitional

UPC

785247142095

Warranty Length

1-year Limited Warranty

Dimensions

Depth

6.5 in

Dimensions

5 in x 6.5 in x 6.4375 in

Gross Weight with Packaging

1.3 lb

Height

6.4375 in

Length

5 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.3 lb

Width

6.5 in

Width Diameter Descriptor

W.

Electrical Ratings

Lamp Wattage

50 W

Voltage Rating

120 V

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

200

Resources

Instruction Sheet Number

93002111

Resources and downloads