PROGRESS LIGHTING
Image of P6155-09 One-Light Multi Directional Wall Fixture with On/Off switch
Image of P6155-09 One-Light Multi Directional Wall Fixture with On/Off switch
Image of P6155-09 One-Light Multi Directional Wall Fixture with On/Off switch
Discontinued

One-Light Multi Directional Wall Fixture with On/Off switch

$81.29 USD
OR

Brand: Progress Lighting

Catalog ID: P6155-09

Collection name: Directional

One-light round back wall or ceiling mount directional with on/off switch in Brushed Nickel finish.

  • Brushed Nickel finish.
  • Multi Directional Light
  • Wall mount.
  • On/off switch.

Product details

General

Can be mounted up or down

No

Catalog Number

P6155-09

Category General

Directionals

Coating

plated

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Track

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

PAR20

Lamp Type

PAR-20

Lamp Type Actual

PAR-20

Lamp Type Basic

Halogen

Lifestyle

  • Modern
  • Transitional

Mount location

Wall or Ceiling

Mounting for outlet box included

strap

Mounting Type

Ceiling

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Hall & Foyer
  • Great Room

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

  • Modern
  • Transitional

Switch Type

On/Off

UPC

785247131464

Warranty Length

1-year Limited Warranty

Dimensions

Depth

6.875 in

Dimensions

5 in x 6.875 in x 6.8125 in

Gross Weight with Packaging

1.3 lb

Height

6.8125 in

Length

5 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.3 lb

Width

6.875 in

Width Diameter Descriptor

W.

Electrical Ratings

Lamp Wattage

50 W

Voltage Rating

120 V

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

200

Resources

Instruction Sheet Number

93002119

Resources and downloads