PROGRESS LIGHTING
Image of P560044-030 One-light Outdoor Ceramic Wall Sconce
Image of P560044-030 One-light Outdoor Ceramic Wall Sconce
Image of P560044-030 One-light Outdoor Ceramic Wall Sconce
Image of P560044-030 One-light Outdoor Ceramic Wall Sconce

One-light Outdoor Ceramic Wall Sconce

$89.21 USD
OR

Brand: Progress Lighting

Catalog ID: P560044-030

Collection name: Ceramic Sconce

Product details

General

Can be mounted up or down

No

Catalog Number

P560044-030

Category General

Outdoor

Color

White

Color Generic

White

Construction Material - Main

ceramic

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

White

Finish Type

Painted

Fixture Type

Outdoor Wall

Glass

White

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Modern
  • Transitional

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Style

  • Modern
  • Transitional
  • Coastal

UPC

785247212781

Warranty Length

1-year Limited Warranty

Dimensions

Depth

5.75 in

Dimensions

8.25 in x 5.75 in x 10 in

Height

10 in

Height to Center

4.125 in

Length

8.25 in

Note Weight of fixture exceeds NEC limits

No

Weight

4.6 lb

Width

5.75 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

Yes, per photometry (not registered with IDA)

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

72

Resources

Instruction Sheet Number

93076444