PROGRESS LIGHTING
Image of P3082-15SW One-Light Vintage Bathroom Fixture with Outlet in Polished Chrome
Image of P3082-15SW One-Light Vintage Bathroom Fixture with Outlet in Polished Chrome
Discontinued

One-Light Vintage Bathroom Fixture with Outlet in Polished Chrome

$39.60 USD

Brand: Progress Lighting

Catalog ID: P3082-15SW

This one-light wall fixture with outlet and pull chain is ideal for the bathroom or wherever you need an extra outlet. The polished chrome base with a white outside and clear bottom glass give offs maximum light down. The fixture features a ground convenience electrical outlet and pull chain, as well as a compact, low-profile design that fits easily small spaces.

  • This wall mount light fixture is ideal for any bathroom, hallway, bedroom, or kitchen.
  • Perfect for traditional and transitional style settings
  • Hexagonal shaped glass is finished in etched glass with a clear glass bottom for maximum down light output and finished with a polished chrome back plate
  • This fixture contains a GCO outlet and pull chain which is ideal for bathrooms that need more electrical outlets.
  • Measures 5-1/2-in width, 4-3/4-in height and extends from wall 7-1/4 in.
  • Use 1 medium base bulb that is sold separately (60 W max - LED/CFL/incandescent) -compatible with dimmable bulbs
  • CERTIFICATIONS: Damp Location Listed, making it suitable for many environments. 
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Catalog Number

P3082-15SW

Finish Name

Polished Chrome

Glass

White Outside and Clear Bottom

Lamp Type

A19

Lamp Type Basic

Incandescent

Lamp(s) Included

No

Mount location

Wall

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Service Life

On Website=Yes

Socket Base Type - Main

E26

UPC

785247149674

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

5.5 in x 7.25 in x 4.75 in

Height

4.75 in

Length

5.5 in

Weight

2.0614999999999997 lb

Width

7.25 in

Width Diameter Descriptor

Extends

Electrical Ratings

Lamp Wattage

60 W

Logistics

Carton Quantity

6

Pallet Quantity

216

Resources and downloads