PROGRESS LIGHTING
Image of P5700-31 Onion Lantern Collection Three-Light Wall Lantern
Image of P5700-31 Onion Lantern Collection Three-Light Wall Lantern
Image of P5700-31 Onion Lantern Collection Three-Light Wall Lantern

Onion Lantern Collection Three-Light Wall Lantern

$247.61 USD
OR

Brand: Progress Lighting

Catalog ID: P5700-31

Collection name: Onion Lantern

Product details

General

Can be mounted up or down

No

Catalog Number

P5700-31

Category General

Outdoor

Color

Black

Color Generic

Black

Construction Material - Main

Die-Cast Aluminum

Construction Material -Secondary

Solid Brass

Construction Material -Secondary part

interior components

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Textured Black

Finish Type

Painted

Fixture Type

Outdoor Wall

Glass

Clear Beveled

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B Lamp

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

Traditional

Mount location

Wall

Mounting for outlet box included

strap

Mounting Type

Wall

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Outdoor

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

sockets

Socket type material

phenolic

Style

New Traditional

UPC

785247111893

Warranty Length

1-year Limited Warranty

Dimensions

Depth

10.75 in

Dimensions

7.75 in x 10.75 in x 23.25 in

Gross Weight with Packaging

9.5 lb

Height

23.25 in

Height to Center

15.25 in

Length

7.75 in

Note Weight of fixture exceeds NEC limits

No

Weight

9.5 lb

Width

10.75 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

36

Resources

Instruction Sheet Number

022327