PROGRESS LIGHTING
Image of P4403-29 Opal Globes Collection One-Light White Glass Modern Pendant Light
Image of P4403-29 Opal Globes Collection One-Light White Glass Modern Pendant Light
Image of P4403-29 Opal Globes Collection One-Light White Glass Modern Pendant Light
Image of P4403-29 Opal Globes Collection One-Light White Glass Modern Pendant Light
+2
Image of P4403-29 Opal Globes Collection One-Light White Glass Modern Pendant Light

Opal Globes Collection One-Light White Glass Modern Pendant Light

$171.05 USD
OR

Brand: Progress Lighting

Catalog ID: P4403-29

Collection name: Opal Globes

Opal cased 12 inch globes provide evenly diffused illumination. White cord, canopy and cap.

  • This pendant is ideal for kitchens, breakfast nooks and bar areas or hang in multiples over a kitchen island
  • Its sleek styling is perfect for modern and transitional style settings
  • White cased glass globe is suspended by a white canopy, cord and cap
  • Include 48" of white cord for a variety of lengths
  • Measures: 11.875 in x 11.875 in x 12 in
  • Uses one medium base bulb 150 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P4403-29

Category General

Pendants

Color

White

Color Generic

White

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

White

Finish Type

White

Fixture Type

Pendant

Glass

White Opal

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Modern
  • Traditional
  • Transitional

Mount location

Ceiling Cord

Mounting for outlet box included

strap

Mounting Type

Ceiling Cord

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Kitchen
  • Bar

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

porcelain

Style

  • Modern
  • Transitional

Type

Pendant

UPC

785247440399

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

11.875 in x 11.875 in x 12 in

Gross Weight with Packaging

6.5 lb

Height

12 in

Length

11.875 in

Length - Installed

60 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Cord

Weight

6.5 lb

Width

11.875 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

150 W

Voltage Rating

120 V

Conductor Related

Wire Length

48 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

24

Resources

Instruction Sheet Number

023233