PROGRESS LIGHTING
Image of P5394-31 Outdoor 12' Aluminum Post Commercial Grade
Image of P5394-31 Outdoor 12' Aluminum Post Commercial Grade
Image of P5394-31 Outdoor 12' Aluminum Post Commercial Grade
Image of P5394-31 Outdoor 12' Aluminum Post Commercial Grade
+2
Image of P5394-31 Outdoor 12' Aluminum Post Commercial Grade

Outdoor 12' Aluminum Post Commercial Grade

$520.85 USD
OR

Brand: Progress Lighting

Catalog ID: P5394-31

Collection name: Outdoor Posts

Product details

General

Adjustable

Yes

Can be mounted up or down

No

Catalog Number

P5394-31

Category General

Outdoor

Coating

powdercoat

Color

Black

Color Generic

Black

Construction Material - Main

Aluminum

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Matte Black

Finish Type

Powder Coat Paint

Fixture Type

Outdoor Accessory

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Type Basic

Accessories

Lifestyle

Traditional

Mount location

Post

Mounting Type

in ground

New Products

No

Photocell

No

Power Source

N/A

Power Source Required?

No

Prewired

No

Quick Install canopy

No

Quick Link connector

No

Room Type

Outdoor

Service Life

On Website=Yes

Style

Utilitarian/Commodity

UPC

785247539413

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

3 in x 3 in x 144 in

Gross Weight with Packaging

24.9 lb

Height

144 in

Length

3 in

Note Weight of fixture exceeds NEC limits

No

Weight

23.25 lb

Width

3 in

Width Diameter Descriptor

dia.

Certifications And Compliance

Americans with Disabilities Act

No

Buy America(n) Qualified

Contact Manufacturer

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

42

Resources

Instruction Sheet Number

023528

Resources and downloads