PROGRESS LIGHTING
Image of P250075-171-WB Gillen 56" 4-Blade LED Indoor/Outdoor Blistered Iron Vintage Electric Ceiling Fan with Light Kit and Clear Glass Shade
Image of P250075-171-WB Gillen 56" 4-Blade LED Indoor/Outdoor Blistered Iron Vintage Electric Ceiling Fan with Light Kit and Clear Glass Shade
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
play
+8
Image of P250075-171-WB Gillen 56" 4-Blade LED Indoor/Outdoor Blistered Iron Vintage Electric Ceiling Fan with Light Kit and Clear Glass Shade

Gillen 56" 4-Blade LED Indoor/Outdoor Blistered Iron Vintage Electric Ceiling Fan with Light Kit and Clear Glass Shade

$572.00 USD

Brand: Progress Lighting

Catalog ID: P250075-171-WB

Collection name: Gillen

Retro styling brings a nostalgic look to the Gillen 56-in Ceiling Fan. A small motor housing finished in blistered iron allows its vintage design to take center stage, showcasing an aged metal patina finish and clear glass globe shade. A DC motor controlled by a 6-speed full-function remote with full range dimming compatibility circulates the air as desired. Add charm and warmth with 1 – 7 watt, vintage-style LED bulbs (included).

  • 4 fan blades finished in grey weathered wood add to the fan's nostalgic charm
  • The blistered iron finish on the fan's body showcases an aged metal patina
  • Includes (1) 7-watt medium base LED bulb
  • Measures 56 in. L x 56 in. W x 21.65 in. H
  • A DC motor controlled by a 6-speed full-function remote with full range dimming compatibility circulates the air as desired.
  • Flexible mounting options for standard or sloped ceilings
  • The light is dimmable
  • Lighting experts recommend installing this fan in a room up to 400 sq. ft. for optimal performance
  • Certifications: cULus Damp Location Listed, Title 20 rated
  • Our limited lifetime warranty guarantees your complete satisfaction with your purchase and we offer professional after-sales customer service support

Product details

General

Battery Capacity

0.055 Ah

Battery Type

A23 12V Alkaline

Can be mounted up or down

No

Catalog Number

P250075-171-WB

Color

Gray

Color Generic

Grey

Color Rendering Index (CRI)

80 CRI

Color Temperature

2700 K

Compatibility

Sloped Ceiling Kit

Construction Material - Main

Steel

Control

Handheld Remote with Wall Bracket

Dimming Protocol

Triac/Forward Phase

Dimming Range

Dims to 10% Brightness

Fan - Blade finish

Grey Weathered Wood

Fan - Blade Pitch

14 °

Fan - Motor speed

6 Speed, Remote Control Reverse

Fan blades finish descriptor

Non Reversible

Finish Name

Blistered Iron

Finish Type

Powder Coat

Fixture Type

Ceiling Fan

Glass

Clear

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

Yes

Lamp Shape

ST19

Lamp Type

ST19

Lamp Type Basic

Solid State

Lifestyle

Vintage Electric

LM-79 Lumens

600 lm

LM-79 Lumens per Watt

85 Lum/Watt

Mount location

ceiling downrod

Mounting for outlet box included

Hdwr. Included

Mounting Type

  • Flat Ceiling
  • Sloped Ceiling

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Living Room
  • Bedroom

Service Life

On Website=Yes

Size Type

Large

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Switch Type

Push button

Type

Basic

UPC

785247264872

Warranty Length

Limited Lifetime Warranty

Dimensions

Dimensions

56 in x 56 in x 21.65 in

Fan - Recommended room size

400 ft²

Height

21.65 in

Length

56 in

Note Weight of fixture exceeds NEC limits

No

Weight

16.75 lb

Width

56 in

Width Diameter Descriptor

dia.

Electrical Ratings

Current Rating

0.65 A

Frequency Rating

60 Hz

Lamp Wattage

7 W

Voltage Rating

120 V

Conductor Related

Wire Length

80 in

Certifications And Compliance

Certified Listed

UL

Certified Listed Location

Damp Location Listed

DarkSky

No

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

198 CFM/WATT

EPACTenergy consumption watts

22 W

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

No

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Canada; Mexico

Title 20

Yes

Title 24

No

TM-21

15000

Logistics

Carton Quantity

1

Pallet Quantity

20

Resources

Instruction Sheet Number

93157893

Resources and downloads

Media

Videos

play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
play
RH787T Remote Pairing