PROG_P250075_31M-WB_hero_PRODIMAGE
PROG_P250075_31M-WB_hero_PRODIMAGE
play
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
+7
PROG_P250075-31M_1_detail-montage

Gillen 56" 4-Blade LED Indoor/Outdoor Matte Black Vintage Electric Ceiling Fan with Light Kit and Clear Glass Shade

$572.00 USD

Brand:

Progress Lighting

Catalog ID:

P250075-31M-WB

Collection name:

Gillen

Retro styling brings a nostalgic look to the Gillen 56-in Ceiling Fan. A small motor housing finished in matte black allows its vintage design to take center stage, showcasing an aged metal patina finish and clear glass globe shade. A DC motor controlled by a 6-speed full-function remote with full range dimming compatibility circulates the air as desired. Add charm and warmth with 1 – 7 watt, vintage-style LED bulbs (included).

  • 4 fan blades finished in rustic charcoal add to the fan's nostalgic charm
  • The classic matte black finish on the fan's body showcases an aged metal patina
  • Includes (1) 7-watt medium base LED bulb
  • Measures 56 in. L x 56 in. W x 21.65 in. H
  • A DC motor controlled by a 6-speed full-function remote with full range dimming compatibility circulates the air as desired.
  • Flexible mounting options for standard or sloped ceilings
  • The light is dimmable
  • Lighting experts recommend installing this fan in a room up to 400 sq. ft. for optimal performance
  • Certifications: cULus Damp Location Listed, Title 20 rated
  • Our limited lifetime warranty guarantees your complete satisfaction with your purchase and we offer professional after-sales customer service support

Product details

General

Battery Capacity

0.055 Ah

Battery Type

A23 12V Alkaline

Can be mounted up or down

No

Color

Black

Color Generic

Black

Color Rendering Index (CRI)

80 CRI

Color Temperature

2700 K

Compatibility

Sloped Ceiling Kit

Construction Material - Main

Steel

Dimming Protocol

Triac/Forward Phase

Dimming Range

Dims to 10% Brightness

Fan - Blade finish

Rustic Charcoal

Fan - Blade Pitch

14 °

Fan - Motor speed

6 Speed, Remote Control Reverse

Fan blades finish descriptor

Non Reversible

Finish Name

Matte Black

Finish Type

Powder Coat

Fixture Type

Ceiling Fan

Glass

Clear

Lamp Included

Yes

Lamp Shape

ST19

Lamp Type

ST19

Lamp Type Basic

Solid State

Lifestyle

Vintage Electric

LM-79 Lumens

600 lm

LM-79 Lumens per Watt

85 Lum/Watt

Mount location

ceiling downrod

Mounting for outlet box included

Hdwr. Included

Mounting Type

  • Flat Ceiling
  • Sloped Ceiling

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Living Room
  • Bedroom

Size Type

Large

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Switch Type

Push button

Type

Basic

UPC

785247264889

Warranty Length

Limited Lifetime Warranty

Dimensions

Dimensions

56 in x 56 in x 21.65 in

Fan - Recommended room size

400 ft²

Height

21.65 in

Length

56 in

Note Weight of fixture exceeds NEC limits

No

Weight

16.75 lb

Width

56 in

Width Diameter Descriptor

dia.

Electrical Ratings

Current Rating

0.65 A

Frequency Rating

60 Hz

Lamp Wattage

7 W

Voltage Rating

120 V

Conductor Related

Wire Length

80 in

Certifications And Compliance

Certified Listed

UL

Certified Listed Location

Damp Location Listed

DarkSky

No

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

198 CFM/WATT

EPACTenergy consumption watts

22 W

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

No

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Canada; Mexico

Title 20

Yes

Title 24

No

TM-21

15000

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93157893

Resources and downloads

Installation Manuals

Product Cross Section Image(s)

Videos

play
RH787T Remote Pairing
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS