Aperture
4.1 in
Can be mounted up or down
No
Catalog Number
P804N-R-MD-AT
Color
Unfinished
Color Generic
Unfinished
Construction Material - Main
Steel
Construction Material -Secondary
Steel
Construction Material -Secondary part
Construction
Convertible fixture includes both mounts
No
Dusk to Dawn
No
Finish Name
Unfinished
Finish Type
Unfinished
Fire Resistance
No
Indoor/Outdoor
Indoor
Lamp Included
No
Lamp Shape
PAR20
Lamp Type
PAR20
Lamp Type Basic
Incandescent
Lifestyle
Light Distribution
Down
Mount location
ceiling joists, or in suspended ceilings
Mounting for outlet box included
N/A
Mounting Type
Recessed
New Products
Yes
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Service Life
On Website=Yes
Socket Base Type - Main
E26
Socket Type
Socket
Socket type material
Porcelain
UPC
785247228935
Warranty Length
1-year Limited Warranty
Dimensions
4.81 in x 11.33 in x 5.52 in
Height
5.52 in
Length
4.81 in
Note Weight of fixture exceeds NEC limits
No
Weight
1.35 lb
Width
11.33 in
Width Diameter Descriptor
W.
Input Voltage
120 VAC
Lamp Wattage
50 W
Voltage Rating
120 VAC
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
No
Carton Quantity
6
Instruction Sheet Number
93158459