PROGRESS LIGHTING
Image of P806S-R-MD-ICAT 6" Recessed Shallow Remodel Air-Tight IC Housing
Image of P806S-R-MD-ICAT 6" Recessed Shallow Remodel Air-Tight IC Housing
Image of P806S-R-MD-ICAT 6" Recessed Shallow Remodel Air-Tight IC Housing
Image of P806S-R-MD-ICAT 6" Recessed Shallow Remodel Air-Tight IC Housing
+4
Image of P806S-R-MD-ICAT 6" Recessed Shallow Remodel Air-Tight IC Housing

6" Recessed Shallow Remodel Air-Tight IC Housing

$35.20 USD

Brand: Progress Lighting

Catalog ID: P806S-R-MD-ICAT

Collection name: 6" Shallow Recessed Housing

This 6 in. Shallow Recessed Housing is specially designed to be installed from below the ceiling in home remodel applications, ideal for those with limited or no access to above the ceiling. Its shallow design is ideal for 2x6 construction applications. It is ideal for IC and non-IC new construction applications. Its gasketed Air-Tight housing restricts airflow from conditioned spaces into unconditioned attic space, preventing unnecessary HVAC costs and improving the overall home energy efficiency. The housing is constructed from die-formed corrosion resistant galvanized steel. An integral flange and locking springs create a snug fit against the ceiling, permitting quick mounting in 1/2 in. to 1-1/2 in. thick ceilings. It features a universal J-box with snap-out sides. Wiring is made easy with the included wiring quick-connects that allow simple installation of 12-20 AWG wire without using separate wire nuts - simply strip supply wires and push in. It is UL and CUL listed for damp locations and is thermally protected against improper use of lamps.

  • The housing and frame are constructed from die-formed corrosion resistant galvanized steel
  • Its gasketed Air-Tight housing restricts airflow from conditioned spaces into unconditioned attic space, preventing unnecessary HVAC costs and improving the overall home energy efficiency
  • An integral flange and locking springs create a snug fit against the ceiling, permitting quick mounting in 1/2 in. to 1-1/2 in. thick ceilings
  • Wiring is made easy with the included wiring quick-connects that allow simple installation of 12-20 AWG wire without using separate wire nuts - simply strip supply wires and push in
  • Use in conjunction with 6 in. shallow height remodel recessed housing
  • Measures 7.2 in. L x 12.9 in. W x 5.6 in. H
  • Housing is provided with a medium base socket for a variety of bulbs - which are based on the trim used.
  • The housing is compatible with a variety of trims and finishes to create different lighting effects or to easily match any decor
  • cULus damp location rating makes this trim ideal for use in a variety of room settings and is thermally protected against improper use of lamps
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Aperture

6.4 in

Can be mounted up or down

No

Catalog Number

P806S-R-MD-ICAT

Color

Unfinished

Color Generic

Unfinished

Construction Material - Main

Steel

Construction Material -Secondary

Steel

Construction Material -Secondary part

Construction

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Unfinished

Finish Type

Unfinished

Fire Resistance

No

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

PAR30S

Lamp Type

PAR-30SN

Lamp Type Basic

Incandescent

Lifestyle

  • Utilitarian
  • Traditional
  • Modern
  • Transitional

Light Distribution

Down

Mount location

ceiling joists, or in suspended ceilings

Mounting for outlet box included

N/A

Mounting Type

Recessed

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bathroom
  • Bedroom
  • Bonus Room
  • Closets
  • Garage
  • Great Room
  • Kitchen
  • Living Room
  • Laundry
  • Utility

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247229178

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

7.2 in x 12.9 in x 5.6 in

Height

5.6 in

Length

7.2 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.87 lb

Width

12.9 in

Width Diameter Descriptor

W.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

50 W

Voltage Rating

120 VAC

Certifications And Compliance

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

6

Pallet Quantity

192

Resources

Instruction Sheet Number

93158485

Resources and downloads