PROGRESS LIGHTING
Image of P804003-028 4" Satin White Recessed Eyeball Trim for 4" Housing (P804N series)
Image of P804003-028 4" Satin White Recessed Eyeball Trim for 4" Housing (P804N series)
Image of P804003-028 4" Satin White Recessed Eyeball Trim for 4" Housing (P804N series)
Image of P804003-028 4" Satin White Recessed Eyeball Trim for 4" Housing (P804N series)
+3
Image of P804003-028 4" Satin White Recessed Eyeball Trim for 4" Housing (P804N series)

4" Satin White Recessed Eyeball Trim for 4" Housing (P804N series)

$48.40 USD

Brand: Progress Lighting

Catalog ID: P804003-028

Collection name: 4" Recessed Trim

Accent your space and highlight decorative objects with this 4-in. Eyeball Adjustable Recessed Ceiling Light finished in satin white. 360-degree positioning and 30-degree tilt allow for precise, variable directional downlight adjustment for wall washing, task lighting, or highlighting objects. Integral steel flange design means light leaks are eliminated around the flange, and irregular ceiling openings are covered. Easy push-in leaf spring installation forces trim to fit snugly against the ceiling minimizing air leak. UL and CUL damp-rated.

  • Durable painted steel construction
  • Integral steel flange design means light leaks are eliminated around the flange, and irregular ceiling openings are covered
  • Easy push-in leaf spring installation forces trim to fit snugly against the ceiling minimizing air leak
  • A sleek Satin White finish makes this trim ideal for various downlighting solutions
  • 360-degree positioning and 30-degree tilt allow for precise, variable directional downlight adjustment for wall washing, task lighting, or highlighting objects
  • Measures 4.98 in. D x 2.8 in. H
  • Uses 1 PAR20 light source (sold separately) 50-watt maximum
  • Use in conjunction with 4 in. new construction or remodel recessed housing
  • cULus damp location rating makes this trim ideal for use in a variety of room settings where water may be present
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Aperture

2.77 in

Can be mounted up or down

No

Catalog Number

P804003-028

Color

White

Color Generic

White

Construction Material - Main

Steel

Construction Material -Secondary

Steel

Construction Material -Secondary part

trim

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Satin White

Finish Type

Powder Coat

Fire Resistance

No

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

PAR20

Lamp Type

PAR20

Lamp Type Basic

Incandescent

Lifestyle

  • Utilitarian
  • Traditional
  • Modern
  • Transitional

Light Distribution

Down

Mount location

ceiling in recessed housing

Mounting for outlet box included

N/A

Mounting Type

Recessed

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bathroom
  • Bedroom
  • Bonus Room
  • Closets
  • Garage
  • Great Room
  • Kitchen
  • Living Room
  • Laundry
  • Utility

Service Life

On Website=Yes

Socket Base Type - Main

E26

UPC

785247228973

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

4.98 in x 4.98 in x 2.8 in

Height

2.8 in

Length

4.98 in

Note Weight of fixture exceeds NEC limits

No

Weight

0.42 lb

Width

4.98 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

50 W

Voltage Rating

120 VAC

Certifications And Compliance

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

24

Resources

Instruction Sheet Number

93158463

Resources and downloads