PROGRESS LIGHTING
Image of P806008-020 6" Antique Bronze Recessed Sloped Ceiling Step Baffle Trim for 6" Housing (P605A Series)
Image of P806008-020 6" Antique Bronze Recessed Sloped Ceiling Step Baffle Trim for 6" Housing (P605A Series)
Image of P806008-020 6" Antique Bronze Recessed Sloped Ceiling Step Baffle Trim for 6" Housing (P605A Series)
Image of P806008-020 6" Antique Bronze Recessed Sloped Ceiling Step Baffle Trim for 6" Housing (P605A Series)
+2
Image of P806008-020 6" Antique Bronze Recessed Sloped Ceiling Step Baffle Trim for 6" Housing (P605A Series)

6" Antique Bronze Recessed Sloped Ceiling Step Baffle Trim for 6" Housing (P605A Series)

$50.05 USD

Brand: Progress Lighting

Catalog ID: P806008-020

Collection name: 6" Slope Recessed Trim

The 6 in. Step Baffle Trim finished in beautiful antique bronze is designed for use in sloped ceilings paired with a sloped ceiling recessed housing. The single-piece aluminum construction eliminates light leaks around the flange and allows it to cover irregular ceiling openings. The surface baffles on the reflector offer a classic look and break-up the lamp reflection producing a more comfortable light. The integrated coil springs force trim to fit snugly against the ceiling, providing a secure trim installation and minimizing air leak. UL-CUL damp location rating makes this trim ideal for use in a variety of room settings in conjunction with 6 in. sloped ceiling new construction or remodel recessed housing.

  • Durable, single-piece aluminum construction
  • Sleek, one-piece construction eliminates light leaks around the flange and allows it to cover irregular ceiling openings
  • The surface baffles on the reflector offer a classic look and break-up the lamp reflection producing a more comfortable light
  • Coated in a soft antique bronze finish to complement various settings
  • The integrated coil springs force trim to fit snugly against the ceiling, providing a secure trim installation and minimizing air leak
  • Measures 8.125 in. D x 3.625 in. H
  • Uses 1 PAR30 light source (sold separately), 75-watt maximum
  • The trim is compatible with a variety of housings
  • cULus damp location rating makes this trim ideal for use in rooms where water may be present
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Aperture

6.4 in

Can be mounted up or down

No

Catalog Number

P806008-020

Color

Bronze

Color Generic

Brown

Construction Material - Main

Aluminum

Construction Material -Secondary

Steel

Construction Material -Secondary part

mounting bracket

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Antique Bronze

Finish Type

Powder Coat

Fire Resistance

No

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

PAR30

Lamp Type

PAR30

Lamp Type Basic

Incandescent

Lifestyle

  • Utilitarian
  • Traditional
  • Modern
  • Transitional

Light Distribution

Down

Mount location

ceiling in recessed housing

Mounting for outlet box included

N/A

Mounting Type

Recessed

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bathroom
  • Bedroom
  • Bonus Room
  • Closets
  • Garage
  • Great Room
  • Kitchen
  • Living Room
  • Laundry
  • Utility

Service Life

On Website=Yes

Socket Base Type - Main

E26

UPC

785247251827

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

8.125 in x 8.125 in x 3.625 in

Height

3.625 in

Length

8.125 in

Note Weight of fixture exceeds NEC limits

No

Weight

0.23 lb

Width

8.125 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

75 W

Voltage Rating

120 VAC

Certifications And Compliance

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

18

Resources

Instruction Sheet Number

93158497

Resources and downloads