PROG_P550127-31M_hero_PRODIMAGE
PROG_P550127-31M_hero_PRODIMAGE
PROG_PL_1596_E12_B10_T8-clear_Dimmable_Lamp_Graphic
PROG_P550127-31M_herowcanopy_PRODIMAGE
+1
PROG_P550127-31M_detail-montage

Pembroke Collection Three-Light 21.5" Matte Black Coastal Outdoor Pendant with Mocha Rattan Accents and Seeded Glass Shade

$396.00 USD

Brand:

Progress Lighting

Catalog ID:

P550127-31M

Collection name:

Pembroke

Classic meets casual in the Pembroke outdoor collection. A densely woven, weather-resistant handcrafted mocha rattan shade is suspended by a trio of chains finished in classic matte black. Inside, three seeded glass columns top the gracefully curved arms of the chandelier frame. Together, the rattan and seeded glass shades combine to cast softly diffused light onto surfaces below, creating a warm and inviting glow on outdoor entertaining spaces.

  • Woven rattan and seed glass shades offer soft ambient lighting for outdoor spaces
  • Rattan elements mix with seeded glass and a matte black finish to create the ideal light for coastal, rustic and transitional outdoor rooms
  • The frame and chain elements are coated in a crisp matte black finish and accented by a mocha rattan shade
  • A densely woven, weather-resistant handcrafted shade is suspended by a trio of chains connected to a central down rod and ceiling chain
  • Inside the rattan shade, three seeded glass columns top the gracefully curved arms of the chandelier frame
  • Measures 20 in. D x 21.5 in. H
  • Uses (3) 60-Watt maximum medium base bulbs, or LED equivalent, that are sold separately. Dimmable when used in conjunction with dimmable bulbs
  • Certifications: cETLus Damp Location listed, fixture can be used in covered outdoor areas
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Under Review
Finish Name
Matte Black
Finish Type
Painted
Fire Resistance
No
Fixture Type
Outdoor Hanging
Glass
Clear seeded
Lamp Shape
B10
Lamp Type
B10
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Rustic
  • Transitional
Light Distribution
Ambient
Mount location
Ceiling Chain
Mounting for outlet box included
1/8 IP Mounting Plate
Mounting Type
Ceiling Chain Or Stem
New Products
Yes
Number of Lamps
3
Number of Lamps Total
3
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
Yes
Room Type
  • Outdoor Living
  • Patio
Socket Base Type - Main
E12
Socket Type
Socket
Socket type material
Phenolic
UPC
785247265091
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
20 in x 20 in x 21.5 in
Height
21.5 in
Length
20 in
Length - Installed
97 in
Overall Length with
Overall Ht. W/Chain
Weight
8.759 lb
Width
20 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 VAC

Conductor Related

Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cETLus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A

Logistics

Carton Quantity
1

Resources

Instruction Sheet Number
93160723

Resources and downloads