PROGRESS LIGHTING
Image of P400108-012 Astra Collection Six-Light 22" Satin Brass Modern Chandelier
Image of P400108-012 Astra Collection Six-Light 22" Satin Brass Modern Chandelier
play
3D View
play
Progress Lighting - Chandelier Heights
+8
Image of P400108-012 Astra Collection Six-Light 22" Satin Brass Modern Chandelier

Astra Collection Six-Light 22" Satin Brass Modern Chandelier

$353.21 USD

Brand: Progress Lighting

Catalog ID: P400108-012

Collection name: Astra

The Astra chandelier features a space-age-inspired design perfect for modern and mid-century décor. Six spoked arms radiate out from a cylindrical down rod suspended from a center round canopy, bringing a dynamic flair to the fixture's design. A lovely satin brass finish adds a touch of soft glamour. Decorative bulbs (sold separately) adorn the ends of each perpendicular arm. This versatile chandelier is ideal for bringing illumination to dining rooms, kitchens and bedrooms. This fixture is part of the Progress Lighting Design Series, a lighting collection offering fashionable styles and affordable luxury lighting for the home.

  • This versatile chandelier is ideal for bringing illumination to dining rooms, kitchens and bedrooms.
  • The fixture's space-age-inspired design brings a contemporary look that is perfect for modern and mid-century décor.
  • A satin brass finish adds a touch of soft glamour to the chandelier's frame
  • Six spoked arms radiate out from a cylindrical down rod suspended from a center round canopy, bringing a dynamic flair to the fixture's design
  • Measures 22.625-in. D x 10.5-in. H (note: dimensions are without light bulbs)
  • This fixture is part of the Progress Lighting Design Series, a lighting collection offering fashionable styles and affordable luxury lighting for the home.
  • Uses (6) 60-Watt maximum medium base bulbs, or LED equivalent, that are sold separately. Perfect showcase for clear decorative or vintage-style bulbs to enhance the look of the spoked arms
  • Includes one 6", four 12" stems and 6 Links of chain for a variety of mounting types and sloped ceiling
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Catalog Number

P400108-012

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Brass

Color Generic

Gold

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Under Review

Finish Name

Satin Brass

Finish Type

Plated

Fire Resistance

No

Fixture Type

Chandelier

Indoor/Outdoor

Indoor

Lamp Shape

A19

Lamp Type

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Modern
  • Contemporary
  • Modern Farmhouse

Light Distribution

Ambient

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Ceiling Chain Or Stem

New Products

Yes

Number of Lamps

6

Number of Lamps Total

6

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Dining Room
  • Kitchen
  • Bedroom

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247265145

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

22.565 in x 22.565 in x 10.5 in

Height

10.5 in

Length

22.565 in

Length - Installed

72 in

Overall Length with

Overall Ht. W/Chain And Stem

Weight

7.0584999999999996 lb

Width

22.565 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93088630

Media

Videos

play
Progress Lighting - Chandelier Heights

3D AR Model