PROGRESS LIGHTING
Image of P660007-020-30 LED Indoor/Outdoor Antique Bronze Integrated LED Wall or Step Light with Photocell
Image of P660007-020-30 LED Indoor/Outdoor Antique Bronze Integrated LED Wall or Step Light with Photocell
Image of P660007-020-30 LED Indoor/Outdoor Antique Bronze Integrated LED Wall or Step Light with Photocell
Image of P660007-020-30 LED Indoor/Outdoor Antique Bronze Integrated LED Wall or Step Light with Photocell
+14
Image of P660007-020-30 LED Indoor/Outdoor Antique Bronze Integrated LED Wall or Step Light with Photocell

LED Indoor/Outdoor Antique Bronze Integrated LED Wall or Step Light with Photocell

$116.60 USD

Brand: Progress Lighting

Catalog ID: P660007-020-30

Collection name: LED Step Lights

The LED Step/Wall Light finished in mellow antique bronze will complement many interior and exterior architectural styles, whether residential or commercial. A horizontal and a vertical exterior face plate are provided to accommodate either a horizontally or vertically oriented installation. The step light features an integrated photocell with automatic dusk to dawn operation, automatically turning the fixture on and off at sunset and sunrise, eliminating the need for additional controls. The photocell is enclosed in a gasketed lens, allowing it to meet the rigorous demands of wet location use. The die-casted face plates offer modern styling with added performance, directing the light downwards with a full cut-off of higher angle light to minimize glare. Use these lights to clearly illuminate stairs, walls, and walkways, resulting in performance, cost and safety benefits. It is cCSAus wet location rated for use in areas with direct water contact. .

  • Clean architectural styling enhances the exteriors of traditional, contemporary and modern residential and commercial settings
  • Delivers illumination on walls and steps of landscape settings, outdoor areas, patios, stairways, hallways or bathrooms for safety and security
  • Finished in mellow antique bronze, a horizontal and a vertical exterior face plate are provided to accommodate either a horizontally or vertically oriented installation
  • Measures 4.75 in. width by 3 in. height, extends 0.906 in.
  • The die-casted face plates offer modern styling with added performance, directing the light downwards with a full cut-off of higher angle light to minimize glare and clearly illuminate stairs, walls, and walkways, resulting in performance, cost and safety benefits
  • The step light features an integrated photocell with automatic dusk to dawn operation, automatically turning the fixture on and off at sunset and sunrise, eliminating the need for additional controls
  • 4.5W integrated LED dimmable light source offers clear 3000K, 90 CRI illumination, with long, 50,000 hours rated life
  • The photocell and LED assembly is enclosed in a gasketed lens, allowing it to meet the rigorous demands of wet locations. This fixture is cCSAus wet location rated and meets California Title 24 JA8-2016
  • Easy installation to a single gang switch box
  • Warranty: Our 5-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Can be mounted up or down

No

Catalog Number

P660007-020-30

Color

Bronze

Color Generic

Brown

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Aluminum

Convertible fixture includes both mounts

No

Finish Name

Antique Bronze

Finish Type

Painted

Glass

Polycarbonate

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

Yes

Lamp Type

LED

Lifestyle

  • Traditional
  • Contemporary
  • Modern

LM-79 Lumens

91 lm

LM-79 Lumens per Watt

20 Lum/Watt

Mount location

Wall

Mounting for outlet box included

Backplate

Mounting Type

Wall (Recessed)

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

40 °C

Photocell

Yes

Post top fits standard

No

Power Source

Wired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Landscape
  • Outdoor
  • Security
  • Patio
  • Stairways

Service Life

On Website=Yes

Socket Base Type - Main

Integrated

Socket type material

LED

Starting Temperature - Minimum

-40 °C

Sub Brand

Progress LED

UPC

785247242399

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

4.75 in x 2.04 in x 3 in

Height

3 in

Length

4.75 in

Note Weight of fixture exceeds NEC limits

No

Weight

0.59 lb

Width

2.04 in

Width Diameter Descriptor

Depth

Electrical Ratings

Current Rating

0.0375 A

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

4.5 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

Yes

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

20

Resources

Instruction Sheet Number

93131664