PROG_P550139-031-30_hero_PRODIMAGE
PROG_P550139-031-30_hero_PRODIMAGE
PROG_P550139-031-30-Detail_002_PRODIMAGE
PROG_PL_1596_Integrated_LED_Graphic
+4
PROG_3_CYLINDER_COLLECTION_BLACK_GeneralLit

3" Black Surface Mount Modern Adjustable LED Cylinder

$116.60 USD

Brand:

Progress Lighting

Catalog ID:

P550139-031-30

Collection name:

3IN Cylinders

The Surface Mount Cylinder has a clean, modular style and a swivel head design that casts crisp, multi-directional light, ideal for use as a downlight to add clean architectural styling to a space. This low-profile fixture is adjustable and can be used as a standard downlight, accent light, wall wash or sloped ceiling light. The Integrated LED light source is 3000K, High CRI, and is dimmable on Triac/ELV Dimmers down to 10%. An internal reflector maximizes lumen output and increases efficiency. Constructed of durable, corrosion-resistant aluminum coated in a classic black finish, with a damp location rating for indoor and outdoor use. Factory installed lens to protects the LEDs from the elements. Easy installation to a standard electrical junction box. .

  • Sleek design is ideal for contemporary, industrial, mid-century modern, urban industrial and utilitarian spaces
  • Its minimalist style fits beautifully in a bar, bonus room, hall & foyer, theater, or covered outdoor areas like a patio or porch
  • The sleek cylindrical shade and square backplate are coated in a crisp black finish.
  • Measures 5.09 in. diameter by 7.36 in. height
  • Constructed of durable, corrosion-resistant aluminum
  • Features a swivel head design that casts crisp, multi-directional light, ideal for use as a downlight, accent light, wall wash or sloped ceiling light to add clean architectural styling to a space
  • The integrated LED light source is 3000K, High CRI, and is dimmable on Triac/ELV Dimmers down to 10%. An internal reflector maximizes lumen output and increases efficiency and a factory installed lens to protects the LEDs from the elements
  • Features a cCSAus damp location rating for indoor and outdoor use
  • Easy installation to a standard electrical junction box
  • Warranty: Our 5-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Can be mounted up or down
No
Color
Black
Color Generic
Black
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Aluminum
Convertible fixture includes both mounts
No
Dimming Protocol
  • ELV/Reverse Phase
  • Triac/Forward Phase
Dimming Range
Dims to 10% Brightness
Finish Name
Black
Finish Type
Painted
Glass
Glass
Lamp Included
Yes
Lamp Type
LED
Lamp Type Basic
Solid State
Lifestyle
  • Contemporary
  • Industrial
  • Mid-Century Modern
  • Urban Industrial
  • Utilitarian
LM-79 Lumens
986 lm
LM-79 Lumens per Watt
82 Lum/Watt
Mount location
Ceiling
Mounting for outlet box included
Mounting Plate
Mounting Type
Ceiling Flush
New Products
Yes
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature
40 °C
Photocell
No
Post top fits standard
No
Power Source
Wired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Bar
  • Bonus Room
  • Hall & Foyer
  • Home Theater
  • Outdoor
  • Patio
  • Porch
Socket Base Type - Main
Integrated
Socket type material
LED
Starting Temperature - Minimum
-40 °C
Sub Brand
Progress LED
UPC
785247266449
Warranty Length
5-year Limited Warranty

Dimensions

Dimensions
5.09 in x 5.09 in x 7.36 in
Height
7.36 in
Length
5.09 in
Note Weight of fixture exceeds NEC limits
No
Weight
1.53 lb
Width
5.09 in
Width Diameter Descriptor
dia.

Electrical Ratings

Current Rating
0.1 A
Frequency Rating
60 Hz
Lamp Wattage
12 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
Yes
Industry Standard(s)
FCC Title 47, Part 15, Class B
JA8
Yes
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
Yes
TM-21
50000

Logistics

Carton Quantity
8

Resources

Instruction Sheet Number
93161849

Resources and downloads