PROGRESS LIGHTING
Image of P800018-020-CS Intrinsic Collection 6" 5-CCT Antique Bronze LED Eyeball Trim for Recessed Housings
Image of P800018-020-CS Intrinsic Collection 6" 5-CCT Antique Bronze LED Eyeball Trim for Recessed Housings
Image of P800018-020-CS Intrinsic Collection 6" 5-CCT Antique Bronze LED Eyeball Trim for Recessed Housings
Image of P800018-020-CS Intrinsic Collection 6" 5-CCT Antique Bronze LED Eyeball Trim for Recessed Housings
+7
Image of P800018-020-CS Intrinsic Collection 6" 5-CCT Antique Bronze LED Eyeball Trim for Recessed Housings

Intrinsic Collection 6" 5-CCT Antique Bronze LED Eyeball Trim for Recessed Housings

$94.60 USD

Brand: Progress Lighting

Catalog ID: P800018-020-CS

Collection name: Intrinsic

Elevate any room's design with the Intrinsic Collection 1-Light Recessed LED Eyeball Downlight. The smooth steel trim ring coated in antique bronze blends seamlessly into ceilings, offering an upscale look. The fixture can be used as a traditional recessed downlight, as a directional light or on slope ceilings. Slope indicator gauge makes installing to sloped ceilings easy. The adjustable integrated LED emits general ambient lighting. The 5-CCT selectable LED light engine offers flexibility in application, allowing the choice of 5 different color temperatures allowing for the best lighting color to fulfill the design intent. Light source has pitch and rotation adjustment to allow easy aiming of the light.

  • Elevated design is ideal for commodity, contemporary, traditional, transitional and utilitarian settings.
  • Delivers recessed downlight to bathrooms, bedrooms, bonus rooms, breakfast nooks, closets, dining rooms, garages, great rooms, halls and foyers, home theaters, kitchens, laundry rooms, living rooms, pantry, utility rooms, work areas and covered outdoor settings like sitting areas, patios and porches
  • Its clean profile is coated in a mellow antique bronze finish allowing it to blend seamlessly into dark ceilings
  • Measures 7.27 in. diameter by 3.94 in. height
  • Constructed from steel to ensure a long product lifespan
  • The adjustable dimmable integrated LED emits general ambient lighting. The 5-CCT selectable LED light engine offers flexibility in application, allowing the choice of 5 different color temperatures allowing for the best lighting color to fulfill the design intent
  • For ideal illumination, 1 integrated LED is included (8w) with 90 CRI color temperature selectable 2700K/3000K/3500K/4000K/5000K and 50,000 hours rated life
  • Features a cCSAus damp location rating for indoor and outdoor use. ENERGY STAR qualified, meets California Title 20
  • Easy installation to a 5inch or 6inch recessed housing
  • Warranty: Our 5-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Aperture

5.13 in

Can be mounted up or down

No

Catalog Number

P800018-020-CS

Color

Bronze

Color Generic

Brown

Color Rendering Index (CRI)

90 CRI

Color Temperature

  • 2700 K
  • 3000 K
  • 3500 K
  • 4000 K
  • 5000 K

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dimming Protocol

  • ELV/Reverse Phase
  • Triac/Forward Phase

Dimming Range

Dims to 10% Brightness

Finish Name

Antique Bronze

Finish Type

Painted

Glass

Polycarbonate

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

Yes

Lamp Type

LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Commodity
  • Contemporary
  • Traditional
  • Transitional
  • Utilitarian

Light Distribution

Down

LM-79 Lumens

698 lm

LM-79 Lumens per Watt

87 Lum/Watt

Mount location

recessed housing

Mounting for outlet box included

Housing

Mounting Type

Ceiling In Recessed Housing

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

40 °C

Photocell

No

Post top fits standard

No

Power Source

Wired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bathroom
  • Bedroom
  • Bonus Room
  • Breakfast Nook
  • Closets
  • Dining Room
  • Garage
  • Great Room
  • Hall & Foyer
  • Home Theater
  • Kitchen
  • Laundry
  • Living Room
  • Pantry
  • Patio
  • Porch
  • Sitting Room
  • Utility
  • Work Areas

Service Life

On Website=Yes

Socket Base Type - Main

Integrated

Socket type material

LED

Starting Temperature - Minimum

-40 °C

Sub Brand

Progress LED

UPC

785247243556

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

7.727 in x 7.727 in x 3.94 in

Height

3.94 in

Length

7.727 in

Note Weight of fixture exceeds NEC limits

No

Weight

0.97 lb

Width

7.727 in

Width Diameter Descriptor

dia.

Electrical Ratings

Current Rating

0.081 A

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

8 W

Lumens Per Watt

87 Lum/Watt

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

Yes

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

Yes

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

Yes

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

TM-21

50000

Logistics

Carton Quantity

8

Resources

Instruction Sheet Number

93133968