PROGRESS LIGHTING
PROG_P400313-009_hero_PRODIMAGE
PROG_P400313-009_hero_PRODIMAGE
PROG_P400313-009-Detail_003_PRODIMAGE
PROG_P400313-009-Detail_005_PRODIMAGE
+4
PROG_P400313-009-Detail_006_PRODIMAGE

Gilliam Collection Six-Light Brushed Nickel New Traditional Chandelier

$440.00 USD

Brand:

Progress Lighting

Catalog ID:

P400313-009

Collection name:

Gilliam

The Gilliam Chandelier delivers an ethereal quality expressed by its slim circular silhouette. Simply elegant in design, the chandelier creates an airy feeling in any The chandelier fits perfectly in new traditional, transitional and modern farmhouse settings expressed by its timeless shape. It provides beautiful ambient illumination to dining rooms, bedrooms and great rooms.

  • Add a timeless statement to bedrooms, foyers, dining rooms, stairways, offices, living rooms and great rooms with the Gilliam Chandelier
  • The light's round frame delivers an elegant presence to new traditional, modern farmhouse and contemporary settings
  • The fixture is coated with a subtle brushed nickel finish, accenting contemporary settings with a classic touch
  • Beautiful, soft ambient light is delivered from the light's classic form
  • Uses (6) 60-Watt maximum candelabra base bulbs, or LED equivalent, that is sold separately, dimmable when used in conjunction with a dimmable bulb
  • Measures 27.62 in. diameter by 24.87 in. height
  • Includes 60 in. of chain for a variety of ceiling heights and can be used on a sloped ceiling
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Can be mounted up or down

No

Catalog Number

P400313-009

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

No

Finish Name

Brushed Nickel

Finish Type

Plated

Fire Resistance

No

Fixture Type

Chandelier

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Basic

Incandescent

Lifestyle

  • New Traditional
  • Modern Farmhouse
  • Transitional

Light Distribution

Ambient

Mount location

Ceiling Chain

Mounting for outlet box included

1/8 IP Mounting Plate

Mounting Type

Ceiling Chain Or Stem

New Products

Yes

Number of Lamps

6

Number of Lamps Total

6

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

Yes

Room Type

  • Dining Room
  • Bedroom
  • Living Room

Socket Base Type - Main

E12

Socket Type

Socket

Socket type material

Phenolic

UPC

785247252985

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

27.62 in x 27.62 in x 24.87 in

Height

24.87 in

Length

27.62 in

Length - Installed

88 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

5.4 lb

Width

27.62 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93164307

Resources and downloads