PROGRESS LIGHTING
Image of P300403-009-CS Phase 4 Collection 16 in. Brushed Nickel Small Modern Integrated 3CCT Integrated LED Linear Vanity Light
Image of P300403-009-CS Phase 4 Collection 16 in. Brushed Nickel Small Modern Integrated 3CCT Integrated LED Linear Vanity Light
Image of P300403-009-CS Phase 4 Collection 16 in. Brushed Nickel Small Modern Integrated 3CCT Integrated LED Linear Vanity Light
Image of P300403-009-CS Phase 4 Collection 16 in. Brushed Nickel Small Modern Integrated 3CCT Integrated LED Linear Vanity Light
+10
Image of P300403-009-CS Phase 4 Collection 16 in. Brushed Nickel Small Modern Integrated 3CCT Integrated LED Linear Vanity Light

Phase 4 Collection 16 in. Brushed Nickel Small Modern Integrated 3CCT Integrated LED Linear Vanity Light

$176.00 USD

Brand: Progress Lighting

Catalog ID: P300403-009-CS

Collection name: Phase 4 LED

The Phase 4 Collection Small LED Linear Vanity Light features color selectable technology and a sleek and minimal composition. A smooth square backplate finished in soft brushed nickel anchors the fixture, supporting a slim rectangular acrylic shade that creates a soft, uniform and energy-efficient light at 3000K, 4000K or 5000K. This versatile luminaire can be mounted as a wall sconce or as a vanity light above sinks and vanities, lending its surroundings a tailored touch. The bath light's versatile design is ideal for any bathroom in contemporary or modern commercial or residential settings. Progress Lighting products are designed for exceptional quality, reliability, and functionality.

  • Minimalistic rectilinear design adds a contemporary edge to modern residential and commercial spaces
  • Delivers soft, uniform and energy-efficient 3CCT LED light to bathroom vanity settings
  • A smooth square backplate finished in subtle brushed nickel anchors the fixture, supporting a slim rectangular acrylic shade
  • This versatile fixture can be mounted horizontally or vertically for a variety of use.
  • Color selectable technology from an integrated 11W LED source offers a choice of 3000K, 4000K or 5000K at a flip of a switch to perfectly illuminate surroundings with multi-directional, energy-efficient light with a long 50,000 hour rated life
  • Dims down beautifully using ELV or TRIAC dimming systems (not included)
  • Measures 16 in. width by 4.84 in. height, extends 2 in.
  • Certifications: cCSAus damp location rated for areas where moisture may be present, California Title 24, JA8 and ADA compliant
  • Our 5-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Can be mounted up or down

No

Catalog Number

P300403-009-CS

Color

Nickel

Color Generic

Grey

Color Rendering Index (CRI)

90 CRI

Construction Material - Main

Aluminum

Convertible fixture includes both mounts

No

Dimming Protocol

  • ELV/Reverse Phase
  • Triac/Forward Phase

Dimming Range

Dims to 10% Brightness

Dusk to Dawn

No

Finish Name

Brushed Nickel

Finish Type

Painted

Fire Resistance

No

Glass

Diffused

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Type

LED

Lamp Type Basic

Solid State

Lifestyle

Modern

Light Distribution

Ambient

LM-79 Lumens

727 lm

LM-79 Lumens per Watt

66 Lum/Watt

Mount location

Wall

Mounting for outlet box included

Backplate

Mounting Type

Wall

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

30 °C

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Bathroom

Service Life

On Website=Yes

Size Type

Small

Socket Base Type - Main

Integrated

Socket type material

LED

Starting Temperature - Minimum

-30 °C

Sub Brand

Progress LED

UPC

785247266548

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

16 in x 2.09 in x 4.84 in

Height

4.84 in

Length

16 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.2 lb

Width

2.09 in

Width Diameter Descriptor

Extends

Electrical Ratings

Current Rating

0.1 A

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

11 W

Voltage Rating

120 V

Conductor Related

Wire Length

10 in

Certifications And Compliance

Americans with Disabilities Act

Yes

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

Yes

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

4

Resources

Instruction Sheet Number

93164861