Can be mounted up or down
No
Catalog Number
P300405-31M-CS
Color
Black
Color Generic
Black
Color Rendering Index (CRI)
90 CRI
Construction Material - Main
Aluminum
Convertible fixture includes both mounts
No
Dimming Protocol
Dimming Range
Dims to 10% Brightness
Dusk to Dawn
No
Finish Name
Matte Black
Finish Type
Painted
Fire Resistance
No
Glass
Diffused
Indoor/Outdoor
Indoor
Lamp Included
Yes
Lamp Type
LED
Lamp Type Basic
Solid State
Lifestyle
Modern
Light Distribution
Ambient
LM-79 Lumens
1647 lm
LM-79 Lumens per Watt
75 Lum/Watt
Mount location
Wall
Mounting for outlet box included
Backplate
Mounting Type
Wall
New Products
Yes
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature
30 °C
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Bathroom
Service Life
On Website=Yes
Size Type
Large
Socket Base Type - Main
Integrated
Socket type material
LED
Starting Temperature - Minimum
-30 °C
Sub Brand
Progress LED
UPC
785247266517
Warranty Length
5-year Limited Warranty
Dimensions
32 in x 2.09 in x 4.84 in
Height
4.84 in
Length
32 in
Note Weight of fixture exceeds NEC limits
No
Weight
1.66 lb
Width
2.09 in
Width Diameter Descriptor
Extends
Current Rating
0.18 A
Frequency Rating
60 Hz
Input Voltage
120 V
Lamp Wattage
22 W
Voltage Rating
120 V
Wire Length
10 in
Americans with Disabilities Act
Yes
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
No
Industry Standard(s)
FCC Title 47, Part 15, Class B
JA8
Yes
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
Yes
TM-21
50000
Carton Quantity
4
Instruction Sheet Number
93164861