PROGRESS LIGHTING
Image of P300432-191 Copeland Collection Three-Light Brushed Gold Vanity Mid-Century Modern Vanity Light
Image of P300432-191 Copeland Collection Three-Light Brushed Gold Vanity Mid-Century Modern Vanity Light
Image of P300432-191 Copeland Collection Three-Light Brushed Gold Vanity Mid-Century Modern Vanity Light
Image of P300432-191 Copeland Collection Three-Light Brushed Gold Vanity Mid-Century Modern Vanity Light
+6
Image of P300432-191 Copeland Collection Three-Light Brushed Gold Vanity Mid-Century Modern Vanity Light

Copeland Collection Three-Light Brushed Gold Vanity Mid-Century Modern Vanity Light

$204.60 USD

Brand: Progress Lighting

Catalog ID: P300432-191

Collection name: Copeland

A softened diamond silhouette brings modern appeal to the Copeland Vanity Light. The geometric opal glass shades delivers elegant illumination to bathrooms in mid-century modern and contemporary settings. Mount the light fixture with the glass facing up or down for more design flexibility.

  • Add a touch of elegance to bathrooms and powder rooms with the Copeland Collection vanity light
  • The light's beautiful style is perfect for mid-century modern, transitional, and contemporary settings
  • The fixture is coated with a brushed gold finish, fitting beautifully into contemporary bathrooms
  • Soft geometrical diamond silhouette glass shades diffuses soft light from within adding a stately modern flair
  • Mount the light fixture with the glass facing up or down for more design flexibility
  • Measures 24 in. length by 7.5 in. height, extends 7 in.
  • Uses (3) 75-Watt maximum medium base bulbs, or LED equivalent, that is sold separately and dimmable when used in conjunction with a dimmable bulb
  • Certifications: cULus Damp Location listed, fixture can be used in rooms such as bathrooms, powder rooms or covered outdoor rooms where moisture may be present
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Can be mounted up or down

Yes

Catalog Number

P300432-191

Color

Gold

Color Generic

Gold

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

No

Finish Name

Brushed Gold

Finish Type

Plated

Fire Resistance

No

Fixture Type

Bath & Vanity

Glass

Etched Opal

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Mid-Century Modern
  • Transitional
  • Contemporary

Light Distribution

Ambient

Mount location

Wall

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Wall

New Products

Yes

Number of Lamps

3

Number of Lamps Total

3

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Bathroom

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247252848

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

24 in x 7 in x 7.5 in

Height

7.5 in

Height to Center

5.25 in

Length

24 in

Note Weight of fixture exceeds NEC limits

No

Weight

4.52 lb

Width

7 in

Width Diameter Descriptor

Extends

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

75 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93164280