PROGRESS LIGHTING
Image of P350234-009 Atwell Collection One-Light Brushed Nickel Mid-Century Modern Semi-Flush Mount
Image of P350234-009 Atwell Collection One-Light Brushed Nickel Mid-Century Modern Semi-Flush Mount
Image of P350234-009 Atwell Collection One-Light Brushed Nickel Mid-Century Modern Semi-Flush Mount
Image of P350234-009 Atwell Collection One-Light Brushed Nickel Mid-Century Modern Semi-Flush Mount
+5
Image of P350234-009 Atwell Collection One-Light Brushed Nickel Mid-Century Modern Semi-Flush Mount

Atwell Collection One-Light Brushed Nickel Mid-Century Modern Semi-Flush Mount

$82.50 USD

Brand: Progress Lighting

Catalog ID: P350234-009

Collection name: Atwell

Long lines ending in a clear glass globe shade defines the Atwell Close-to-Ceiling fixture's modern aesthetic. One central stem is capped by clear glass, creating bright illumination from the light source glowing within. Atwell fits beautifully into mid-century modern and contemporary settings, delivering ambient illumination to bedrooms, halls and foyers and kitchens.

  • Add modern flair to bedrooms, halls, foyers, laundry rooms, pantries, walk-in closets and kitchens with the Atwell flush mount light
  • The light's clean, sleek style is ideal for mid-century modern, modern farmhouse, mountain modern and contemporary settings
  • The fixture is coated with a subtle brushed nickel finish, enhancing its modern design
  • One central stem is capped by clear glass, creating bright illumination from the light source glowing within
  • Use (1) 60-Watt maximum candelabra (G 16.5) base bulb, or LED equivalent, that is sold separately, dimmable when used in conjunction with a dimmable bulb
  • Measures 5.87 in. diameter by 7.87 in. height
  • Certifications: cULus Damp Location listed, fixture can be used in rooms such as bathrooms, powder rooms or covered outdoor rooms where moisture may be present
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Can be mounted up or down

No

Catalog Number

P350234-009

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

No

Finish Name

Brushed Nickel

Finish Type

Plated

Fire Resistance

No

Fixture Type

Semi-Flush

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

G16.5

Lamp Type

G16.5

Lamp Type Basic

Incandescent

Lifestyle

  • Mid-Century Modern
  • Contemporary

Light Distribution

Ambient

Mount location

Ceiling

Mounting for outlet box included

Round Mounting Plate

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bedroom
  • Hall & Foyer
  • Kitchen

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

Socket

Socket type material

Porcelain

UPC

785247253678

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

5.87 in x 5.87 in x 7.87 in

Height

7.87 in

Length

5.87 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.03 lb

Width

5.87 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93164193

Resources and downloads