PROG_P350240-31M_heroG16.5_PRODIMAGE
PROG_P350240-31M_heroG16.5_PRODIMAGE
PROG_PL_1596_E12_B10_T8-clear_Dimmable_Lamp_Graphic
PROG_P350240-31M-016_Alt_Final_PRODIMAGE
+5
PROG_BRECKENRIDGE_COLLECTION_MATTE_BLACK_GeneralLit

Breckenridge Collection Five-Light Matte Black Rustic Farmhouse Semi-Flush Mount

$297.00 USD

Brand:

Progress Lighting

Catalog ID:

P350240-31M

Collection name:

Breckenridge

Enhance your interiors with Breckenridge, a rustic yet refined design that presents a statement of minimalist style. Stately candles accent a vast circular frame, illuminating bedrooms, hallways, foyers and living rooms with an inviting glow. Breckenridge is an elegant addition to modern farmhouse and modern craftsman settings. This fixture is part of the Progress Lighting Design Series, a lighting collection offering fashionable styles and affordable luxury lighting for the home.

  • Add modern rustic flair to bedrooms, bedrooms, halls, foyers, laundry rooms, pantries, walk-in closets and kitchens with Breckenridge
  • The light's elegant style is ideal for modern farmhouse, rustic and modern craftsman settings
  • The fixture is coated with a soft matte black finish, enhancing its rustic design
  • A bold circular frame holding sleek candle slips creates a modern silhouette ideal for today's living spaces
  • Uses (5) 60-Watt maximum candelabra base bulbs, or LED equivalent, that are sold separately, dimmable when used in conjunction with a dimmable bulb
  • Measures 22.5 in. diameter by 7.5 in. height
  • Certifications: cETLus Damp Location listed, fixture can be used in rooms such as bathrooms, powder rooms or covered outdoor rooms where moisture may be present
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Can be mounted up or down
No
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
No
Finish Name
Matte Black
Finish Type
Painted
Fire Resistance
No
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Basic
Incandescent
Lifestyle
  • Modern Farmhouse
  • Rustic
  • Modern Craftsman
Light Distribution
Ambient
Mount location
Ceiling
Mounting for outlet box included
1/8 IP Mounting Plate
New Products
Yes
Number of Lamps
5
Number of Lamps Total
5
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Bedroom
  • Living Room
  • Hall & Foyer
Socket Base Type - Main
E12
Socket Type
Socket
Socket type material
Phenolic
Sub Brand
Design Series
UPC
785247252282
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
22.5 in x 22.5 in x 7.5 in
Height
7.5 in
Length
22.5 in
Note Weight of fixture exceeds NEC limits
No
Weight
3.96 lb
Width
22.5 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 VAC

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cETLus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
No

Logistics

Carton Quantity
1

Resources

Instruction Sheet Number
93164581

Resources and downloads